Sorry, this product is no longer offered for sale.

IR Fiber Cable, Polycrystalline, 630 µm Core, 0.25 NA, 1 m, SMA

Technical Specs

  • Type
    Infrared Fiber
  • Core Diameter
    630 µm
  • Cladding Diameter
    700 µm  
  • Numerical Aperture
    0.25  
  • Transmittance Range
    4 - 18 µm
  • Fiber Length
    1 m  
  • Fiber Connector
    SMA
  • Damage Threshold
    12kW/cm-2
  • Fiber Material
    Polycrystalline
  • Minimum Bend Radius
    6.3 mm  
  • Operating Temperature Range
    max 120˚C