Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this family of products is no longer available.

Features

Excellent transmittance over the 2 to 6 µm and 4 to 18 µm infrared regions

These fibers are made of two different core materials. Chalcogenide (CIR) fibers exhibit high transmittance from 2 to 6 µm, and are characterized by low optical loss and high flexibility. Polycrystalline (PIR) fibers exhibit high transmittance from 4 to 18 µm. The internal core and cladding are designed to prevent light form leaking through the fiber, and has a high enough damage tolerance to withstand damage from sources as intense as a continuous-wave CO2 laser. Chalcogenide IR fibers have a max operating temperature of 96˚C and Polycrystalline IR fibers have a max operating temperature of 120˚C.

Custom lengths available

As standard parts, these light guides are available in 1 m and 1.5 m lengths. Custom lengths can be supplied upon request. Contact Newport Sales for more information.

Accessories

Fiber Holders and Mounts

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Holders and Mounts70456Optical Fiber Holder, Single SMA, 1.5 Inch Series Female Flange
4 Weeks
$685
Fiber Holders and Mounts77848Optical Fiber Holder, Single SMA, Optical Post Mounted
In Stock
$105

Monochromator Fiber Adapters

Compare Description Drawings, CAD & Specs Avail. Price
Monochromator Fiber Adapters77860Optical Fiber Adapter, Monochromator, 11 mm Ferrules, Set Screws$170
Monochromator Fiber Adapters77863Optical Fiber Adapter, Monochromator, 11 mm Ferrules, Quick Disconnect$520

Ferrules and Ferrule Converters

Compare Description Drawings, CAD & Specs Avail. Price
Ferrules for Oriel Fiber Bundles77640Fiber Bundle Ferrule, 11mm, 0.16 inch Inner Dia., 0.38 inch Length
6 Weeks
$25
Ferrules for Oriel Fiber Bundles77641Fiber Bundle Ferrule, 11mm, 0.18 inch Inner Dia., 0.38 inch Length
In Stock
$20
Ferrules for Oriel Fiber Bundles77642Fiber Bundle Ferrule, 11mm, 0.18 inch Inner Dia., 0.48 inch Length
In Stock
$30
Ferrules for Oriel Fiber Bundles77663Fiber Bundle Ferrule, 11mm, 0.16 inch Inner Dia., 0.48 inch Length$25
Ferrules for Oriel Fiber Bundles77665Fiber Bundle Ferrule, 11mm, 0.20 inch Inner Dia., 0.38 inch Length
In Stock
$30
Ferrules for Oriel Fiber Bundles77666Fiber Bundle Ferrule, 11mm, 0.25 inch Inner Dia., 0.48 inch Length
In Stock
$60
Ferrules for Oriel Fiber Bundles77667Fiber Bundle Ferrule, 11mm, 0.31 inch Inner Dia., 0.48 inch Length
In Stock
$35
Ferrules for Oriel Fiber Bundles77670Ferrule Converter, SMA Termination to 11mm Standard Ferrule
In Stock
$55
Ferrules for Oriel Fiber Bundles77675Ferrule Converter, ST Termination to 11mm Standard Ferrule
In Stock
$160