Sorry, this product is no longer offered for sale.

Resonant Phase Modulator, 2.5-4.6 GHz, 360-500 nm, 8-32 and M4

Specifications

  • Type
    Resonant Phase Modulator
  • Wavelength Range
    360-500 nm
  • Material
    MgO:LiNbO3
  • Operating Frequency
    2.5 - 4.6 GHz
  • Aperture
    Ø1 mm
  • VSWR
    <1.5
  • Maximum Input Power
    0.1 W/mm2 @ 364 nm
  • Maximum RF Power
    4 W  
  • Maximum V
    16.4 - 28.8 V @ 364 nm
  • RF Connector
    SMA
  • Input Impedance
    50 Ω  
  • RF Bandwidth
    0.5% freq.
  • Modulation Depth
    0.11 - 0.19 rad/V @ 364 nm