Sorry, this product is no longer offered for sale.

Resonant Phase Modulator, 0.75-1.0 GHz, 900-1600 nm, 8-32 and M4

Specifications

  • Type
    Resonant Phase Modulator
  • Wavelength Range
    900-1600 nm
  • Material
    MgO:LiNbO3
  • Operating Frequency
    0.75 - 1.0 GHz
  • Aperture
    Ø2 mm
  • VSWR
    <1.5
  • Maximum Input Power
    4 W/mm2 @ 1064 nm
  • Maximum RF Power
    4 W  
  • Maximum V
    31.0 - 63.0 V @ 1000 nm
  • RF Connector
    SMA
  • Input Impedance
    50 Ω  
  • RF Bandwidth
    0.5% freq.
  • Modulation Depth
    0.05 - 0.10 rad/V @ 1000 nm