Sorry, this family of products is no longer available.
The 226A Differential Baratron® is a general-purpose differential capacitance manometer available in full-scale measurement ranges from 0.2 to 1000 Torr and can be configured with a wide variety of fittings, input/output signals, and electrical connectors. It is mounted in a rugged industrial-grade housing that minimizes external RF/EM interference on the electronics and when properly configured, is completely "drop-in" compatible with earlier Baratron® differential manometers.
Please see 226A Capacitance Manometers on mks.com for additional configurations.
- Differential full scale pressure measurement from 0.2 to 1000 Torr
- Fully-welded Inconel® sensor resists corrosion
- Four different analog output signals for unidirectional or bidirectional calibrations
- Gas composition independent pressure measurement See All Features
Specifications
- TypePressure Transducer
- Measurement TypeDifferential
- Power Requirements±15 VDC
- Analog Output0 to 10 VDC
- CalibrationBidirectional
- Electrical Connector9-pin D-subminiature
- Fitting Type4 VCR female

