Compare Model Drawings, CAD & Specs Availability Price
Differential Capacitance Manometer, 1 Torr, 4 VCR-F, DB9, 0-10 VDC
$785
In Stock
In Stock
Differential Capacitance Manometer, 10 Torr, 4 VCR-F, DB9, 0-10 VDC
$785
In Stock
In Stock
Differential Capacitance Manometer, 100 Torr, 4 VCR-F, DB9, 0-10 VDC
$760
In Stock
In Stock
Differential Capacitance Manometer, 1000 Torr, 4 VCR-F, DB9, 0-10 VDC
$785
In Stock
In Stock

Specifications

  • Type
    Pressure Transducer
  • Measurement Type
    Differential
  • Power Requirements
    ±15 VDC
  • Analog Output
    0 to 10 VDC
  • Calibration
    Bidirectional
  • Electrical Connector
    9-pin D-subminiature
  • Fitting Type
    4 VCR female