Skip to Main Content
Skip to Footer
Products
Light Analysis
Optical Receivers
Free Space Optical Receivers
200 kHz Optical Receivers
200 kHz Optical Receivers
Model:
200-khz-photoreceivers
Request a Quote
Compare
Add to List
Product Series Overview
Specifications
Technical Specs
Detector Diameter
2001: 0.9 mm
2011: 0.3 mm
3 dB Bandwidth
DC to 200 kHz
Optical Input
Free Space
Detector Material
2001: Silicon
2011: InGaAs
Detector Type
PIN
Maximum Transimpedance Gain
18.8x10
6
V/A
Rise Time
2 µs
Saturation Power
2001: 10 mW @ 850 nm
2011: 10 mW @ 1600 nm
Maximum Pulse Power
1 W
Output Connector
SMA
Output Impedance
16 Ω
Power Requirements
Two internal 9V batteries
Detector Diameter
2001: 0.9 mm
2011: 0.3 mm
3 dB Bandwidth
DC to 200 kHz
Optical Input
Free Space
Detector Material
2001: Silicon
2011: InGaAs
Detector Type
PIN
Maximum Transimpedance Gain
18.8x10
6
V/A
Rise Time
2 µs
Saturation Power
2001: 10 mW @ 850 nm
2011: 10 mW @ 1600 nm
Maximum Pulse Power
1 W
Output Connector
SMA
Output Impedance
16 Ω
Power Requirements
Two internal 9V batteries
Resources & Downloads
Literature
High Speed Optical Receiver and Detector Brochure
(3.8 MB, PDF)
Technical Notes
Types of Photoreceivers
Laser Intensity Noise Measurement
Selection Guides
Optical Receiver Selection Guide
Manuals
90099916 Front-End Optical Receivers User Manual Rev A.pdf
(1.1 MB, PDF)