Sorry, this product is no longer offered for sale. The recommended replacement product is 33009FL01-350R.

Plane Ruled Reflection Grating, 25 mm, 760 nm, 6.5 Blaze, 300 Gr/mm

Specifications

  • Type
    Ruled
  • Grooves per mm
    300  
  • Blaze Wavelength
    760 nm
  • Wavelength of Maximum Efficiency
    760 nm
  • Blaze Wavelength Tolerance
    ±25:nm:(1st:order,:Littrow,:typical)
  • Nominal Blaze Angle
    6.5 °  
  • Coating Type
    Aluminum
  • Size
    25 x 25 mm
  • Thickness
    6.0 mm  
  • Clear Aperture
    24 x 24 mm
undefined

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Adjustable Diffraction Grating MountsDGM-1Diffraction Grating Mount, 12.5 mm, 25 mm, 50 mm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,909