This product is only available on www.mks.com

ISO-KF Flange Adapter, NW25 to 1.0 inch O.D. Pipe Compression Fitting

  • Component Type
    Pipe Compression Fitting Adapter
  • Series
    Series 31
  • Material
    Stainless Steel
  • Seal Material
    Viton
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Tube OD
    1.0 in.
  • Length
    61 mm
  • Inner Diameter
    22 mm
  • A
    22 mm
  • B
    61 mm
  • C
    24 mm