Tee Fitting, NW16 ISO-KF Vacuum Flange, 40 mm Modulus, 304 Stainless Steel

  • Component Type
    Tee Fitting
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Length
    80 mm
  • Modulus
    40 mm
  • A
    40 mm
  • B
    80 mm