Wing Nut Flange Clamp, NW25 Size ISO-KF Vacuum Flange, Aluminum

  • Component Type
    Flange Clamp
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Width
    0.63 in. (16 mm)
  • Outer Diameter
    2.76 in. (70 mm)
  • Mechanism
    Wing Nut
  • A
    70 mm
  • B
    55 mm
  • C
    16 mm