The 818-RAD-UVA sensor has a flat spectral response which allows measurement of narrowband and broadband sources (LEDs, lasers) in the spectral range, without the need to know the exact wavelength. Broadband source (LED) measurement is not affected by the source bandwidth or wavelength shift due to heating. The sensor also allows measuring sources at different wavelengths simultaneously.
- Special filter for flat spectral response from 350 to 450 nm
- Small aperture of 2.75 mm
- Cosine corrected response achieved by a PTFE diffuser
- Irradiance and dosage measurement with 500 Hz sample rate
- UV resistance cable See All Features
Specifications
- Detector TypeIrradiance and Dosage
- Detector MaterialSilicon
- Spectral Range350-450 nm
- Sensor SizeØ2.75 mm
