Compare Model Drawings, CAD & Specs Availability Price
358 micro-ion vacuum gauge controller
Vacuum Gauge Controller, Micro-Ion, Half-rack Mount, Dual Convectron, Torr, 6 Relays, 120V
$3,025
7 Weeks
7 Weeks

Specifications

  • Type
    Vacuum Gauge Controller
  • Display
    2 digits plus exponent, green LED
  • Vacuum Pressure Range
    Torr: 5x10-10 to 5x10-2 (to 1000 Torr with Convectron option)
    mbar: 6x10-10 to 7x10-2 (to 1300 mbar with Convectron option)
    Pa: 6x10-8 to 7 (to 130 kPa with Convectron option)
    (for air and N2)
  • Power Requirements
    100-240 Vac, 50-60 Hz, 50 W max