Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Jan 9, 2023The recommended replacement product is FS-IR-P.

Infrared ND Filter Set, Metallic, Germanium, 25.4 mm, Qty 5

Specifications

  • Size
    Ø25.4 mm
  • Wavelength Range
    2000-5000 nm
  • Optical Density
    0.3, 0.6, 1.0, 2.0, 3.0
  • Material
    Optical Grade Germanium
  • Coating Type
    Vacuum deposited metal alloy
  • Size Tolerance
    ±0.2 mm
  • Surface Quality
    80-50 scratch-dig
  • Clear Aperture
    All but 1.5 mm outer rim
  • Parallelism
    3 to 5 arc min (0.8 to 1.5 mrad)
undefined

Related Products

Products Included in This Set

Compare Description Drawings, CAD & Specs Avail. Price
Infrared ND FiltersFIR-ND03Infrared Neutral Density Filter, 25.4 mm, 0.3 OD, ±3% Tolerance
In Stock
$878
Infrared ND FiltersFIR-ND06Infrared Neutral Density Filter, 25.4 mm, 0.6 OD, ± 3% Tolerance
In Stock
$878
Infrared ND FiltersFIR-ND10Infrared Neutral Density Filter, 25.4 mm, 1.0 OD, ±3% Tolerance
In Stock
$878
Infrared ND FiltersFIR-ND20Infrared Neutral Density Filter, 25.4 mm, 2.0 OD, ±3% Tolerance
In Stock
$878
Infrared ND FiltersFIR-ND30Infrared Neutral Density Filter, 25.4 mm, 3.0 OD, ±3% Tolerance
In Stock
$878

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Cleanroom Optic WipesLAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
Finger Cots & GlovesLAB-06Gloves, Large, 100 Quantity
In Stock
$52
Solvent Pump Dispensers & Dropper BottlesLAB-14Solvent Dropper Bottle, 2 oz. (60ml)
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$18.50
Optic TweezersLAB-18Precision Tweezers, 115 mm, Stainless Steel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$48
Canned Air DusterLAB-16Canned Air Duster, Ultra Jet
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$28