ND Filter Set, Metallic, Borofloat, Qty 6
The 5248 Neutral Density (ND) Filter Set contains the same filters that we use in our ND-filter wheels. Made with Inconel® metallic coatings on glass substrates, these ND filters provide spectrally uniform attenuation over the wavelength range from 0.4 to 2.0 μm. The reflective nature of the coatings helps reduce thermal effects when these filters are used with moderate-power lasers. The Model 5248 kit allows finer control of your laser power, with six filters of optical density ~0 to 0.5 in steps of 0.1. Filters included in this set are listed below.
Resources & Downloads
2D Product Drawings
NEUTRALD-10R.pdf(62.1 kB, PDF)
Other
520048 RoHS Certificate(263.4 kB, PDF)
Related Products
Filters Included in This Set
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5230Neutral Density Filter, 0.04 Optical Density, 1.0 in. Diameter | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5231Neutral Density Filter, 0.1 Optical Density, 1.0 in. Diameter | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5232Neutral Density Filter, 0.2 Optical Density, 1.0 in. Diameter | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5233Neutral Density Filter, 0.3 Optical Density, 1.0 in. Diameter | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5234NFNeutral Density Filter, 0.4 Optical Density, 1.0 in. Diameter | |||||
![]() | 5235Neutral Density Filter, 0.5 Optical Density, 1.0 in. Diameter | FREE 2-day shipping on thousands of products on Newport.com Learn More |






