ND Filter Set, Metallic, Borofloat, Qty 6
The 5247NF Neutral Density (ND) Filter Set contains the same filters that we use in our ND-filter wheels. Made with Inconel® metallic coatings on glass substrates, these ND filters provide spectrally uniform attenuation over the wavelength range from 0.4 to 2.0 μm. The reflective nature of the coatings helps reduce thermal effects when these filters are used with moderate-power lasers. The Model 5247 filter kit provides a large range of attenuation with six filters having optical densities of ~0 to 2.5 in steps of 0.5. Filters included in this set are listed below.
Specifications
- SizeØ25.4 mm
- Wavelength Range400-2000 nm
- Optical Density0.04, 0.5, 1.0, 1.5, 2.0, 2.5
- MaterialSchott Borofloat
Resources & Downloads
2D Product Drawings
NEUTRALD-10R.pdf(62.1 kB, PDF)
Other
520047 RoHS Certificate(262.8 kB, PDF)
Related Products
Filters Included in This Set
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5230Neutral Density Filter, 0.04 Optical Density, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5235Neutral Density Filter, 0.5 Optical Density, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5240Neutral Density Filter, 1.0 Optical Density, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5241Neutral Density Filter, 1.5 Optical Density, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5242Neutral Density Filter, 2.0 Optical Density, 1.0 in. Diameter | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5243Neutral Density Filter, 2.5 Optical Density, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60043Socket Adapter, 50-250 W QTH, Q Series and Research Housings | In Stock | ||||
![]() | 6334NSQuartz Tungsten Halogen Lamp, 250 W | In Stock | ||||
![]() | AJS100-02HHex Adjustment Screw, 100 TPI, 6.35 mm Travel, End Lock | FREE 2-day shipping on thousands of products on Newport.com Learn More |










