Kinematic Mirror Mount, 45 Degree, 25.4 mm, Rear Load, CenterPoint, A-LINE

  • Type
    Adjustable Mount
  • Optic Diameter
    25.4 mm
  • Adjustments
    θx, θy
  • Edge Thickness (Te)
    6.4 mm
  • Thread Type
    1-in. Double Bore
  • Optic Retaining Thread
    1-in. Double Bore
  • Clear Aperture
    23.9 mm