Faraday Optical Isolator, Broadband, 5 mm Aperture, 720-950 nm

  • Center Wavelength
    800 nm  
  • Spectral Range
    720–950 nm
  • Clear Aperture
    5 mm  
  • Isolation
    30 dB
  • Transmission
    >90%
  • Pulse Damage Threshold
    1 J/cm2
  • Material
    Terbium Gallium Garnet
  • Polarization State
    Horizontal
  • Polarizer Type
    PBS Cube Polarizer
  • Operating Temperature
    10 to 50°C
  • Storage Temperature
    10 to 60°C
  • Operating Humidity
    90 % non-condensing