CS260B Grating, Holographic, 1800 lines/mm, 500 nm blaze, 320-925 nm range

  • Type
    Holographic
  • Grooves per mm
    1800
  • Blaze Wavelength
    500 nm
  • Primary Wavelength Region
    Dual: 320-925 nm
    Quad: 320-762nm
  • Peak Efficiency
    54%
  • Reciprocal Dispersion
    2.1 nm/mm
  • Resolution
    0.17 nm
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Dual or Quad