Infrared Emitter, 9 Watt

  • Lamp Type
    Low Cost Element
  • Lamp Wattage
    9 W  
  • Average life
    5000 hrs  
  • Effective Arc Size
    3.6 x 3.6 mm
  • Nominal Radiating Area
    3.6 x 3.6 mm
  • Nominal Spot Size
    7.2 x 7.2 mm
  • Lamp Current
    1.8 A
  • Lamp Voltage
    5.0 V  
  • Color Temperature
    1100 - 1150 K