Compare Model Drawings, CAD & Specs Travel Range Adjustment Screw Thread Drive Type Axial Load Capacity Lock Availability Price
$36
In Stock
6.9 mm 1/4-80 Knob 90 N No Lock
In Stock
$36
In Stock
6.9 mm 1/4-80 Hex 90 N No Lock
In Stock
$36
In Stock
9.6 mm 1/4-80 Knob 90 N No Lock
In Stock
$37
In Stock
9.6 mm 1/4-80 Hex 90 N No Lock
In Stock
$49
In Stock
9.6 mm 1/4-100 Knob 90 N Side Lock
In Stock
$41
In Stock
9.6 mm 1/4-100 Knob 90 N No Lock
In Stock
$41
In Stock
9.6 mm 1/4-100 Hex 90 N No Lock
In Stock
$43
In Stock
12.7 mm 1/4-80 Knob 90 N Side Lock
In Stock
$45
In Stock
12.7 mm 1/4-80 Hex 90 N Side Lock
In Stock
$36
In Stock
12.7 mm 1/4-80 Knob 90 N No Lock
In Stock
$37
In Stock
12.7 mm 1/4-80 Hex 90 N No Lock
In Stock
$41
In Stock
12.7 mm 1/4-80 Knob 90 N Side Lock
In Stock
$53
In Stock
12.7 mm 1/4-100 Knob 90 N Side Lock
In Stock
$41
In Stock
12.7 mm 1/4-100 Knob 90 N No Lock
In Stock
$41
In Stock
12.7 mm 1/4-100 Hex 90 N No Lock
In Stock
$47
In Stock
19.1 mm 1/4-80 Knob 90 N Side Lock
In Stock
$47
In Stock
19.1 mm 1/4-80 Hex 90 N Side Lock
In Stock
$41
4 Weeks
19.1 mm 1/4-80 Knob 90 N No Lock
4 Weeks
$41
In Stock
19.1 mm 1/4-80 Hex 90 N No Lock
In Stock
$49
In Stock
19.1 mm 1/4-100 Knob 90 N Side Lock
In Stock
$45
In Stock
19.1 mm 1/4-100 Knob 90 N No Lock
In Stock
$45
In Stock
19.1 mm 1/4-100 Hex 90 N No Lock
In Stock
$43
In Stock
25.4 mm 1/4-80 Knob 90 N Side Lock
In Stock
$43
In Stock
25.4 mm 1/4-80 Hex 90 N Side Lock
In Stock
$36
In Stock
25.4 mm 1/4-80 Knob 90 N No Lock
In Stock
$37
In Stock
25.4 mm 1/4-80 Hex 90 N No Lock
In Stock
$49
In Stock
25.4 mm 1/4-100 Knob 90 N Side Lock
In Stock
$45
In Stock
25.4 mm 1/4-100 Knob 90 N No Lock
In Stock
$45
In Stock
25.4 mm 1/4-100 Hex 90 N No Lock
In Stock
$47
In Stock
38.1 mm 1/4-80 Knob 90 N Side Lock
In Stock
$47
In Stock
38.1 mm 1/4-80 Hex 90 N Side Lock
In Stock
$41
In Stock
38.1 mm 1/4-80 Knob 90 N No Lock
In Stock
$41
In Stock
38.1 mm 1/4-80 Hex 90 N No Lock
In Stock
$47
In Stock
50.8 mm 1/4-80 Knob 90 N Side Lock
In Stock
$47
In Stock
50.8 mm 1/4-80 Hex 90 N Side Lock
In Stock
$41
In Stock
50.8 mm 1/4-80 Knob 90 N No Lock
In Stock
$41
In Stock
50.8 mm 1/4-80 Hex 90 N No Lock
In Stock

Features

Installation of Thread Matched Adjustment Screws and Nuts

New Focus precision nuts are designed for easy installation in your equipment. We recommend using an adhesive when mounting the nut in a slip-fit hole. Do not press-fit the nut or it may distort. It is important to mount the nut such that any axial force is taken up by the mounting flange. Axial force should not be carried by the adhesive. We recommend using Loctite® Product 609 anaerobic retaining adhesive. It is essential that both surfaces be completely free of grease for proper curing of the adhesive.

Innovative Manufacturing Process for Long-term Stability

Outstanding positional and thermal performance is achieved using a proprietary assembly process. This assembly process uses tightly toleranced subcomponents and the ideal amount of lubrication. The small amount of lubrication is optimized to mitigate the effects of hysteresis and long-term creep caused by lubricant migration.

Locking and Non-Locking Versions

Thread-Matched Adjustment Screws are available in both locking and non locking versions. Use the locking version to discourage unwanted adjustment, use the non-locking version when a more compact screw is needed.