Compare Model Drawings, CAD & Specs Availability Price
Optic Cell Rotation Mount, 2° Graduations, For LH1 Optic Cells
$54
In Stock
In Stock
Optic Cell Rotation Mount, 2° Graduations, For LH2 Optic Cells
$72
Optic Holder Cell, 0.25 in. Diameter Optics, Requires LM1-R Mount
$35
In Stock
In Stock
Optic Holder Cell, 0.5 in. Diameter Optics, Requires LM1-R Mount
$29
2 Weeks
2 Weeks
Optic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount
$29
In Stock
In Stock
Optic Holder Cell, 1.5 in. Diameter Optics, Requires LM2-R Mount
$48
In Stock
In Stock
Optic Holder Cell, 2.0 in. Diameter Optics, Requires LM2-R Mount
$41
In Stock
In Stock

Features

Optic Cells Snap Into Graduated Mounts

The spring loaded retainer on the LM series optic cell mount allows the LH series lens cells to be snapped in and out with ease. Additionally, polarization optics can be accurately rotated using graduations marked every 2°. The lens mounts can be post or pedestal mounted.

Common Optical Axis Regardless of Diameter

The nesting design of these lens holders keeps a constant optical axis regardless of lens cell size.  LH1 optic holder cells are compatible with the LM1-R rotation mount, and LH2 optic holder cells are compatible with the LM2-R rotation mount.

Secure Delrin Retainer Ring Mounting

Lenses are mounted in a cell with a Delrin retainer ring, protecting them from fingerprints and scratches.

Graduated Dial for Rotation of Polarizers

The graduated markings on the lens cell holders allows for precise rotation of polarizing optics.