Compare Model Drawings, CAD & Specs Availability Price
Motorized Rotation Stage, 120 mm, High-Torque Mini-Step Drive, Folded
$8,906
8 Weeks
8 Weeks
Motorized Rotation Stage, 120 mm, High-Torque Full-Step Drive, Folded
$10,506
8 Weeks
8 Weeks
Motorized Rotation Stage, 160 mm, High-Torque Mini-Step Drive, Folded
$11,083
8 Weeks
8 Weeks
Motorized Rotation Stage, 160 mm, High-Torque Full-Step Drive, Folded
$12,600
8 Weeks
8 Weeks
Motorized Rotation Stage, 240 mm, High-Torque Mini-Step Drive, Folded
$13,217
8 Weeks
8 Weeks
Motorized Rotation Stage, 240 mm, High-Torque Full-Step Drive, Folded
$16,157
8 Weeks
8 Weeks
Motorized Rotation Stage, 350 mm, High-Torque Mini-Step Drive, Folded
$19,402
8 Weeks
8 Weeks
Motorized Rotation Stage, 350 mm, High-Torque Full-Step Drive, Folded
$21,537
8 Weeks
8 Weeks
Notes:

Non-folded version and DC Motor version are also available.

Specifications

  • Angular Range
    360°
  • Minimum Incremental Motion
    1.0 mdeg
  • Drive Mechanism
    Ground worm gear with self compensating preload
  • Bearings
    Double row ball bearings
  • Worm Gear Ratio
    1:90
  • Origin
    Optical
  • Limit Switches
    Optical, at ± 170°, can be disabled for continuous rotation
  • Feedback
    Worm-mounted rotary encoder
  • Base Material
    Stainless Steel
  • Cable Length
    3 m

Features

Steel Construction

The tool steel construction ensures enhanced rotation accuracy due to the ground bearing surfaces. The single monolithic design offers improved stiffness and thermal stability without compromising dynamic performance.

Highest Load Capacity

The double row of preloaded ball bearings allows for higher off center loads for its small footprint. The largest member of the RV stepper motor product family can bear up to 650 kg or rotate up to 20 °/s while maintaining eccentricity of less than 4 µm.

Full-Step and Mini-Step Stepper Motors

Full-step (BPE and PE) and mini-step (BPP) versions of the RV stepper motor stages are available. The full-step version is equipped with a reduction gear to obtain higher torque and is primarily designed for applications requiring the direct positioning accuracy to be maintained to within the stage's mechanical resolution when power is switched off. The mini-step versions offer a 1/10-step per encoder count, enabling speed of up to 20°/sec. These stages feature a worm-mounted rotary encoder for improved accuracy and repeatability and to detect motor stalling.

Vacuum Compatible Versions

Vacuum compatible verions of the RV series full-step stepper motor stages are available. They can be used in vacuum environment down to 10-6 hPa. Check out our vacuum products brochure for more information. Contact us today to discuss your application requirements.

Configurable Limit Switches

Most of the RV models are designed with optical limit switches to limit movement to 170°. These can be enabled or disabled for complete 360° motion with a simple "Allen" wrench.

Metrology Report Included at No Additional Cost

Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed specifications.

RV Load Characteristics - Horizontal Configuration

RV Load Characteristics - Vertical Configration

Compatible motion controllers for these stepper motor driven stages are: