Compare Model Drawings, CAD & Specs Availability Price
Linear Polarizer, Polymer Film, 700:1, 430-670 nm, 12.7 mm
$591
In Stock
In Stock
Linear Polarizer, Polymer Film, 1000:1, 1100-1750 nm, 12.7 mm
$741
In Stock
In Stock
Linear Polarizer, Polymer Film, 150:1, 310-400 nm, 25.4 mm
$1,194
In Stock
In Stock
Linear Polarizer, Polymer Film, 700:1, 430-670 nm, 25.4 mm
$1,059
In Stock
In Stock
Linear Polarizer, Polymer Film, 1000:1, 1100-1750 nm, 25.4 mm
$1,406
In Stock
In Stock
Linear Polarizer, Polymer Film, 150:1, 310-400 nm, 50.8 mm
$1,767
In Stock
In Stock
Linear Polarizer, Polymer Film, 700:1, 430-670 nm, 50.8 mm
$1,425
3 Weeks
3 Weeks
Linear Polarizer, Polymer Film, 1000:1, 1100-1750 nm, 50.8 mm
$1,908

Specifications

  • Polarizing Material
    Dichroic Polymer
  • Damage Threshold
    1 W/cm2 CW, 0.2 J/cm2 with 20 nsec pulses, visible, typical
  • Surface Quality
    40-20 scratch-dig
  • Angle of Incidence
    ±10°
  • Unpolarized Transmission, Parallel Pair
    UV: >6%
    VIS: >28%
    NIR: >18%
  • Unpolarized Transmission, Single
    UV: >17%
    VIS: >37%
    NIR: >29%

Features

Black Anodized Aluminum Housings

The polarizer assembly is mounted in a black anodized aluminum housing for protection, with the transmission axis clearly marked. The result is linear polarizers with high transmission and low wavefront distortion. The standard 12.7, 25.4, and 50.8 mm outer diameters are convenient for mounting into Newport rotary mounts.

Ultraviolet Polarizer

Our ultraviolet polarizers are recommended for 310-400 nm wavelength applications, and use a UV Fused Silica substrate.

Visible Polarizer

Our visible polarizers are recommended for 430-670 nm wavelength applications, and use a Grade A N-BK7 substrate.

Near Infrared Polarizer

Our near infrared polarizers are recommended for 1100-1750 nm wavelength applications, and use a Grade A N-BK7 substrate.

Precision Linear Polarizers

Our Precision Linear Polarizers consist of dichroic sheet polymer polarizer material that is laminated between high quality glass substrates. In the visible wavelength range, these precision optics offer peak-to-valley transmitted wavefront distortion of <λ/5. They feature high extinction ratios, surface quality of 40-20 scratch-dig and offer wide angular acceptance. Available mounted, each Precision Linear Polarizer includes a marked transmission axis on the front of the part, for ease of use. Wavelengths from 320 nm to 2000 nm are covered by a wide variety of polarizer materials. Visible and NIR polarizers include a BBAR coating, with AR coatings on the UV polarizers.

Mounting Options

Manual Rotation Mounts

POLAR-ROT-MOUNT-FEAT OM-rm25_pol_rot_mnt-S RM25B-OpticsCage-Plus OC1-INTF tip-tilt-family NW_RS4065_POST
Models UPA-RM1A RM25A RM25B OC1-PR M1-1PR
GM-1RA
(M-) RS65
Retaining Thread 1.063-20
Compatible Optic Diameter* 25.4 mm
12.7 mm (PRA-05)
Special Features 1 in. Mirror Mounts Compatibility OpticsCage+™ Compatibility Tip&Tilt Adjustments Fine Adjustments
MT-multi-axis 9401 LH-FIBER-VERT NW_481_POST NW_RSPIT NW_LHIR_SNAP
Models (M-) MT-RS 9401 (-M) (M-) LH-1PR (M-) 481-A
(M-) 481-A-S
RSP-2T
RSP-1T
LM2-R
LM1-R
Retaining Thread 0.546-32 1.040-32 1.035-40 1.063-20 2.063-20
1.063-20
Compatible Optic Diameter* 12.7 mm 25.4 mm 25.4 mm
12.7 mm (PRA-05)
50.8 mm
25.4 mm
12.7 mm (PRA-05)
50.8 mm (LH2-2R)
38.1 mm (LH2-1.5R)
25.4 mm (LH1-1R)
12.7 mm (LH1-0.5R)
6.35 mm (LH1-0.25R)
Special Features Compact Stackable A-Line™ Compatibility Fine Adjustments Quick Exchange

Motorized Rotation Mounts

8410 MT-multi-axis MC-SR50-S 8401
Models 8410 (CONEX-) AG-PR100 (V6) SR50PP
PR50PP
(CONEX-) SR50CC
(CONEX-) PR50CC
8401 (-M)
Retaining Thread 1.040-32 1.063-20 1.563-20
Compatible Optic Diameters* 25.4 mm 25.4 mm
12.7 mm

*The adapter in parentheses is required for the optic size before it.