Compare Model Drawings, CAD & Specs Availability Price
Achromatic Lens, NIR, 12.0 mm Diameter, 18.0 mm EFL, 750-1550 nm
$120
In Stock
In Stock
Achromatic Lens, NIR, 12.0 mm Diameter, 20.0 mm EFL, 750-1550 nm
$120
1 Week
1 Week
Achromatic Lens, NIR, 12.0 mm Diameter, 25.0 mm EFL, 750-1550 nm
$120
In Stock
In Stock
Achromatic Lens, NIR, 12.0 mm Diameter, 30.0 mm EFL, 750-1550 nm
$120
In Stock
In Stock
Achromatic Lens, NIR, 12.0 mm Diameter, 35.0 mm EFL, 750-1550 nm
$120
In Stock
In Stock
Achromatic Lens, NIR, 12.0 mm Diameter, 40.0 mm EFL, 750-1550 nm
$120
In Stock
In Stock
Achromatic Lens, NIR, 12.0 mm Diameter, 50.0 mm EFL, 750-1550 nm
$120
In Stock
In Stock
Achromatic Lens, NIR, 12.0 mm Diameter, 75.0 mm EFL, 750-1550 nm
$120
In Stock
In Stock
Achromatic Lens, NIR, 25.0 mm Diameter, 100.0 mm EFL, 750-1550 nm
$140
In Stock
In Stock
Achromatic Lens, NIR, 25.0 mm Diameter, 200.0 mm EFL, 750-1550 nm
$140
In Stock
In Stock
Achromatic Lens, NIR, 25.0 mm Diameter, 35.0 mm EFL, 750-1550 nm
$140
In Stock
In Stock
Achromatic Lens, NIR, 25.0 mm Diameter, 40.0 mm EFL, 750-1550 nm
$140
In Stock
In Stock
Achromatic Lens, NIR, 25.0 mm Diameter, 45.0 mm EFL, 750-1550 nm
$140
In Stock
In Stock
Achromatic Lens, NIR, 25.0 mm Diameter, 50.0 mm EFL, 750-1550 nm
$140
In Stock
In Stock
Achromatic Lens, NIR, 25.0 mm Diameter, 60.0 mm EFL, 750-1550 nm
$140
In Stock
In Stock
Achromatic Lens, NIR, 25.0 mm Diameter, 75.0 mm EFL, 750-1550 nm
$140
In Stock
In Stock
Achromatic Lens, NIR, 50.0 mm Diameter, 100.0 mm EFL, 750-1550 nm
$246
In Stock
In Stock
Achromatic Lens, NIR, 50.0 mm Diameter, 150.0 mm EFL, 750-1550 nm
$246
In Stock
In Stock
Achromatic Lens, NIR, 50.0 mm Diameter, 200.0 mm EFL, 750-1550 nm
$246
In Stock
In Stock
Achromatic Lens, NIR, 25.0 mm Diameter, 150.0 mm EFL, 750-1550 nm
$140
In Stock
In Stock

Specifications

  • Lens Type
    Achromatic Doublet
  • Lens Shape
    Plano-Convex
  • Antireflection Coating
    750-1550 nm
  • Coating Type
    NIR Multilayer
  • Coating Code
    AR.16E
  • Damage Threshold
    1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
  • Lens Material
    N-LaK22/N-SF6
  • Centration
    3-5 arc-min
  • Chamfers Angle/Tolerance
    45°
  • Diameter Tolerance
    +0.0/-0.1 mm
  • Focal Length Tolerance
    ±2.0%

Features

Achromatic Lenses

An Achromat, or Achromatic lens, is usually made up of multiple optical elements, which can be air-spaced or cemented together. These typically alternate a positive lens of low index material, such as crown glass, and a negative lens of high index material, such as flint glass. The elements are selected and optimized so that dispersion in the positive element is corrected by the negative element, resulting in minimized chromatic aberration at two well-separated wavelengths. Achromats offer a nearly constant focal length across the visible spectrum, providing superior off-axis performance. Doublet lenses offer users many more design options than singlet lenses, which allows for superior performance in visual imaging and laser beam manipulation applications. Our lenses are computer designed, minimizing aberrations and providing a smaller focused spot size. They are offered with multi-layer or single-layer AR coatings. Standard diameters and focal lengths may be interchanged with our singlet lenses. Further, achromats are available in a wide variety of configurations, including positive, negative, triplet, and aspherized. These lenses are produced as doublets or triplets (three elements). The collimated beam should enter or depart from the surface (R1 in drawing) with higher curvature (smaller radius) for optimized performance.

NIR-IR Antireflection Coating

Our NIR to IR antireflection coating has the following specifications: Rabs<1.5% @ 750-800 nm, Rabs<1.0% @ 800-1550 nm, and Ravg<0.7% @ 750-1550 nm. Common applications for these near IR achromatic lenses include Imaging, Microscopy, and various spectroscopic methods in the near IR spectrum.

Design Wavelengths

Our NIR Achromatic Lenses are computer optimized at infinite conjugate ratios for applications in the near-IR spectrum, producing the smallest spot size possible for polychromatic light sources between 750 to 1100 nm. Spherical and chromatic aberrations are minimized to provide superior performance. For most applications, diffraction-limited spot size can be achieved when using with monochromatic light sources of wavelength up to 2 µm.

Mounting Options

We offer a full range of optical lens mounts to meet various experimental requirements. Below lists the recommended mounts for spherical lenses of standard sizes. Please see our Lens Mount Guide for additional information.

Note: besides the diameter, please check the Edge Thickness (Te) specification of the lens and the lens mount to ensure compatibility before purchasing. 

Lens Diameter LH-A-GRP
A-Line™ Lens Mounts
LT_Series_group_update
LT Series Lens Tubes
OM-multi_axis_lens_pos-S
LP Series Lens Positioners
optics-cage-plus-S
Optics Cage Plus Series
76.2 mm (M-) LH-3A N/A N/A N/A
50.8 mm (M-) LH-2A
LH-2N
LT20-05
LT20-10
LT20-20
LT20-30
LP-2A
LP-2A-XY
LP-2A-XYZ
N/A
38.1 mm (M-) LH-1.5A LT20 lens tube with
LH-2R1.5 adapter
LP-2 lens positioner with
LPLH-1.5T adapter
N/A
25.4 mm (M-) LH-1A
LH-1N
LH-1XY
LH-1TZ-A
LH-1TZ
LT10-05
LT10-10
LT10-20
LT10-30
LP-1A
LP-1A-XY
LP-1A-XYZ
OC1-LH1-S
OC1-LH1
OC1-LH1-TZ
OC1-LH1-XY
OC1-LH1-XYA
OC1-LH1-XYC
OC1-LH1-XYZ
12.7 mm (M-) LH-0.5A
LH-05N
LT05-05
LT05-10
LP-05A
LP-05A-XY
LP-05A-XYZ
N/A
6.35 mm LH-05DB with
LH-50R25 adapter
LT05 lens tube with
LH-50R25 adapter
LP-05 lens positioner with
LPLH-25T adapter
N/A

For non-standard sizes not listed above, check out our variable size lens mounts.