Compare Model Drawings, CAD & Specs Height Length Width Availability Price
$56
In Stock
3.175 mm 76.2 mm 76.2 mm
In Stock
$90
In Stock
6.35 mm 76.2 mm 76.2 mm
In Stock
$103
1 Week
12.7 mm 76.2 mm 76.2 mm
1 Week
$125
In Stock
25.4 mm 76.2 mm 76.2 mm
In Stock
$84
In Stock
3.175 mm 101.6 mm 101.6 mm
In Stock
$103
In Stock
6.35 mm 101.6 mm 101.6 mm
In Stock
$118
In Stock
12.7 mm 101.6 mm 101.6 mm
In Stock
$125
In Stock
25.4 mm 101.6 mm 101.6 mm
In Stock
$56
In Stock
3.175 mm 76.2 mm 76.2 mm
In Stock
$90
In Stock
6.35 mm 76.2 mm 76.2 mm
In Stock
$103
In Stock
12.7 mm 76.2 mm 76.2 mm
In Stock
$125
In Stock
25.4 mm 76.2 mm 76.2 mm
In Stock
$84
In Stock
3.175 mm 101.6 mm 101.6 mm
In Stock
$103
In Stock
6.35 mm 101.6 mm 101.6 mm
In Stock
$118
In Stock
12.7 mm 101.6 mm 101.6 mm
In Stock
$125
In Stock
25.4 mm 101.6 mm 101.6 mm
In Stock

Features

Available in a Variety of Stackable Sizes

Modular Riser Plates are available in four heights and can be stacked to achieve any height in 0.125 in. (3.175 mm) increments. For each height, risers are offered with a mounting area of either 3.0 in x 3.0 in (76.2 mm x 76.2 mm) or 4.0 in. x 4.0 in. (101.6 mm x 101.6 mm) and feature a full array of 1/4-20 (M6) threaded and through holes for mounting.

Multiple Surface Mount Options

Through holes on these riser plates can be used to mount plates directly to surfaces, or alternatively can be secured using additional base clamps. The 0.5 in. and 1.0 in. (12.7 mm and 25.4 mm) tall risers include specialized grooves around the base mounting with clamps while maintaining a minimal footprint.

Create Vertical Mounting Surfaces

0.5 in. (12.7 mm) thick plates can be bolted together to create an angle bracket for a vertical mounting surface.