Compare Model Drawings, CAD & Specs Availability Price
Optical Beam Block, Tool Holder, Magnetic-Base, Large
$42
In Stock
In Stock
Optical Beam Block, Tool Holder, Magnetic-Base, Large, 10 Pack
$384
5 Weeks
5 Weeks
Optical Beam Block, Tool Holder, Magnetic-Base, Medium
$35
In Stock
In Stock
Optical Beam Block, Tool Holder, Magnetic-Base, Medium, 10 Pack
$313
In Stock
In Stock
Optical Beam Block, Tool Holder, Magnetic-Base, Small
$30
In Stock
In Stock
Optical Beam Block, Tool Holder, Magnetic-Base, Small, 10 Pack
$265
In Stock
In Stock

Features

Front Surface Grid For Easy Aligning and Leveling

A grid is printed on the front face of these beam blocks with clear numbers on the grid's edge to indicate height in inches. All of the BB-series beam blocks are made from black-anodized aluminum alloy for safe, reflection-free blocking of laser beams in both research lab and production environments.

Metallic Base Provides For Convenient Relocation

These beam block tool holders employ a low surface Gauss magnet to lightly, but firmly, hold in place for accurate alignment, even while holding various Allen wrenches. The magnetic bases makes moving and placing the beam block/wrench stand quick and extremely convenient during alignment of most optical systems.

Multiple Sizes to Match Your Specific Needs

The BB-series beam blocks are available in three sizes:

  • The large-sized BB-L is 9-in. (229-mm) tall and 3-in. (76-mm) wide, with a three-element magnetic base, has a grid pattern of 0.25-in. squares, and is designed to hold up to 8 English or metric ball drivers.
  • The medium-sized BB-M is 7.5-in (191-mm) tall and 1.5-in (38.1-mm) wide, with a single-element magnetic base, has a grid pattern of 0.25-in. squares, and is able to hold 8 Allen wrenches.
  • The BB-S is the smallest of the group at 6.8-in (171-mm) tall and 1-in (25.4-mm) wide, with a single-element magnetic base, has a grid pattern of 0.125-in. squares, and can also hold a variety of Allen Wrenches.

Avaliable Individually or as a Set of 10

All three of these beam blocks may be purchased individually or at a reduced per-piece price in a pack of 10.