Compare Model Drawings, CAD & Specs Availability Price
Motorized Actuator, LTA-HL Integrated with CONEX-CC Controller
$3,315
In Stock
In Stock
Motorized Actuator, LTA-HS Integrated with CONEX-CC Controller
$3,216
3 Weeks
3 Weeks

Specifications

Features

LTA DC Servo Actuators

These CONEX kits include either a high speed (LTA-HS) or high load (LTA-HL) DC servo linear actuator.  LTA actuators include:

  • Manual adjustment knob which permits quick positioning of the actuator when the motor is off.
  • Visible scale that indicates coarse actuator position in both millimeters and inches.
  • Limit switch that can be manually adjusted.
  • Non-rotating tip that prevents wear and eliminates periodic motion variations when the actuator is moving.

Compact DC Servo Motion Controller

In terms of size, the CONEX-CC motion controller is comparable to a deck of cards. Up to six CONEX-CC controllers can fit on a CONEX-BP baseplate. Both controller and stage are compact and ideal for space-confined or access-limited applications. The low-noise linear amplifier of the CONEX-CC provides the optimum drive solution for low-power DC motors. It delivers smooth motion, with less electrical noise and significantly less motor heating.

Out-of-the-box PC Control

For out-of-the box control, the CONEX controller is preconfigured and delivered with the motion device. To start moving a sample or sensor, it simply requires plugging in the power supply, connecting the USB communication and starting the free motion GUI. The integrated USB interface, provides a fast ubiquitous communication protocol. For OEM's or security sensitive applications, RS-232 and RS-485 communications are embedded onto the CONEX controller.

Simple Programming with Extensive Language Options

Advanced application programming is simplified by using mnemonic ASCII commands. Newport provides a free GUI that allows the user to access and execute over 60 intuitive ASCII commands. A managed Microsoft .NET assembly (DLL) is provided for programming custom applications in C#, Labview, Matlab, Python and other .NET compatible languages.

Scalable Architecture

CONEX motion controllers can be connected via daisy chain to create multi-axis systems. For added convenience, the power can be shared with up to 5 CONEX-CC modules using the optional CONEX-PS-CB power chain cable. This allows for a convenient low cost multi-axis system.

Complete Your Conex System

CONEX-PS is an essential need to supply power to your Conex devices and it is purchased separately. The supplied power can be shared by modules using the optional CONEX-PS-CB power chain cable; one cable is included in this kit and additional cables can be purchased separately.

We also offer the CONEX-BP base plate which is used to securely mount up to 6 CONEX-AGP motion controllers to save you space and bring you convenience.