Compare Model Drawings, CAD & Specs Availability Price
Integrating Sphere Detector, Diverging Beam, 2.0 in., 200-1100 nm
$3,451
In Stock
In Stock
Integrating Sphere Detector, Diverging Beam, 5.3 in., 220-1100 nm
$5,103
Integrating Sphere Detector, Diverging Beam, 2.0 in., 400-1100 nm
$3,670
In Stock
In Stock
Integrating Sphere Detector, Diverging Beam, 3.3 in., 400-1100 nm
$3,911
4 Weeks
4 Weeks
Integrating Sphere Detector, Diverging Beam, 5.3 in., 400-1100 nm
$5,176
In Stock
In Stock
Integrating Sphere Detector, Diverging Beam, 2.0 in., 800-1650 nm
$3,555
In Stock
In Stock
Integrating Sphere Detector, Diverging Beam, 3.3 in., 800-1650 nm
$4,224
Integrating Sphere Detector, Diverging Beam, 5.3 in., 930-1650 nm
$5,284

Features

Divergent Beam Input

Depending on the beam divergence characteristics of the light source, Newport offers two different types of integrating sphere detectors – Divergent or Collimated. The 819D series detectors are designed for a diverging light source, including laser diodes, lensed LEDs and lensed lamps. In the 819D series, the baffle is placed between the input port and the detector, so that the undiffused beam does not hit the detector directly.

819D integrating sphere configuration is ideal for divergent beam source such as an output beam from a laser diode.

Why Integrating Sphere Detectors?

One of the major advantages of using an integrating sphere is to diffuse the input beam so that the detector readings are insensitive to errors caused by detector positioning or problems associated with overfilling, or saturation of the active area of the detector. The detector should see a completely diffused input field. Then, a key technical consideration, when deciding which configuration one has to choose, is whether the input beam will directly hit the detector, influencing the optical power at the detector. For this purpose, each integrating sphere includes a baffle. For more information, please refer to our Integrating Sphere Fundamentals and Applications Tutorial

Tightest Calibration Uncertainty

Calibrated integrating sphere detectors are available with a low noise Si, UV-enhanced Si or an InGaAs photodiode. The available sphere sizes are 2”, 3.3” or 5.3” diameters. To maintain accuracy and guarantee performance Newport recommends annual integrating sphere detector calibration. Every product includes a full spectral response calibration utilizing NIST-traceable standards calibrated with high-precision equipment maintained in Newport’s optical detector calibration facility. Tight calibration facility and process control allows the tightest calibration uncertainty in industry. Each detector is shipped with the calibration data, which is electronically stored inside the detector's EEPROM. A certificate of calibration as well as the actual calibration curves and data are shipped with each product. To maintain accuracy and guarantee performance Newport recommends annual photodiode detector calibration.

SMA Fiber Adapter on the North Pole

All the spheres come with an SMA fiber adapter on the North pole as a standard feature, allowing a small amount of light pickoff for wavelength measurement or any further analysis without affecting the overall system calibration. All sphere detectors are calibrated with the adapter already installed.

It is important to determine whether enough signal can be sent to the spectrometer or a monochromator.  A rough estimate on how much light will couple to the optical fiber can be obtained by taking the ratio between the core area or the effective mode area of the fiber and the surface area of the sphere, which can be very small.  We recommend using a spectrometer that accepts at least 400 to 600 um diameter fiber input.    

Post-Mountable for Accurate Measurements

To ensure accurate measurements, it is recommended to mount these integrating spheres securely. One way to do so is by mounting them on an optical post.

Advanced –CAL2 Models

Advanced models that end with a “-CAL2” suffix feature a detector that has an integrated thermocouple and OD1 attenuator. When these models are connected to power meter models 1830-R, 1918-R, 1936-R or 2936-R, they will automatically recognize both the attenuator “on/off” position as well as the detector head temperature. The advanced models are designed for added convenience and ease of use.

UV, Visible, and IR Wavelength Ranges Available

The spheres with a silicon photodiode are suitable for measurements ranging from 400 – 1100 nm, while the models with an InGaAs detector are suitable for approximately 800 – 1650 nm range. The UV version is optimized for wavelengths between approximately 200 - 400 nm, even though it is calibrated up to 1100 nm.

Note on User Modification of Configuration

Note that the system calibration is no longer valid if any component is changed from the original calibrated configuration. For a very high power level, elevated temperature of the integrating sphere system can affect the measurement accuracy, so the sphere must be properly cooled. Check with Newport for the complete list of integrating sphere detectors. For individual integrating spheres and accessories see Integrating Spheres and Accessories.

Integrating Sphere Accessories

Newport offers accessories that are compatible with our integrating spheres to build a complete integrating sphere system. Various adapters are available to change port frame diameter, reduce an input port's clear aperture, measure fiber optic power, connect lens tubes and mount sensors. Port plugs to block an unused sphere port are also available.

Factors that Affect Maximum Measurable Power

The maximum measurable power of photodiode sensors is dependent on several factors such as the wavelength of incoming light, photodiode current output saturation, temperature, use of an attenuator and a power meter's maximum current input value. Newport provides maximum power specifications based on the power meter models, with and without an attenuator, and wavelength-dependent maximum power level. With these factors affecting measurable power in mind, choosing the proper detector for your application is critical.

Compatible Power Meters

Newport offers a comprehensive range of optical power meters from low cost, hand-held meters to the most advanced dual-channel benchtop meter available in the market. Presented here is a list of meters compatible with the 918D Series sensors. For more detailed information about our power meters, please see our Optical Power Meter Guide.

2938-R_front_angle
1938-R/2938-R
2936-R-grey_sensor
1936-R/2936-R
1919-R_angle
1919-R
843-R_side
843-R/843-R-USB
845-PE-RS
845-PE-RS
844-PE-USB
844-PE-USB
User Interface Touchscreen Advanced Advanced Simple User Commands, PMManager PMManager only
Temperature Sensing  Enabled for -CAL2 and CAL2v2 models Enabled for -CAL2 and CAL2v2 models Enabled for -CAL2 and CAL2v2 models Enabled for -CAL2 and CAL2v2 models Enabled for -CAL2 and CAL2v2 models
Automatic Attenuator Sensing Enabled for -CAL2 and CAL2v2 models Enabled for -CAL2 and CAL2v2 models Enabled for -CAL2 and CAL2v2 models   Enabled for -CAL2 and CAL2v2 models Enabled for -CAL2 and CAL2v2 models
Measurement Modes Power,
Low Freq. Power
Peak-to-Peak Power,
RMS Power,
Exposure,
Exposure
Fast Power
Current
Voltage
Power,
Peak-to-Peak Power,
RMS Power,
Current
Power,
Low Freq. Power
Exposure
Power Power
Low Freq. Power
Power
Low Freq. Power
Analog Bandwidth Up to 200 kHz Up to 400 kHz 15 Hz  15 Hz 15 Hz 15 Hz 
Data Storage 2 GB internal,
External USB memory size,
Via PMManager
250,000 pts internal Limited by USB memory size 843-R-USB: Via PMManager
843-R: None
User Commands, PMManager Via PMManager
Measurement Rate per Second Normal: 15
Fast Mode: 10,000
10,000 15 15 15 15 
Trigger In/Out
Analog Out
Computer Interface USB
RS-232
USB
RS-232
USB
RS-232
843-R-USB: USB
843-R: None
RS232 USB

Only available with model 1830-R-GPIB

Additionally, please refer to Newport Power Meter and Detector Legacy and Compatibility for a complete list of meters that are compatible with this model.