Compare Model Drawings, CAD & Specs Availability Price
Optic Mount, Beam Steering, Rail Periscope
$288
In Stock
In Stock
Rail Post, 4-sided, Magnetic
$425
In Stock
In Stock
Rail Periscope, 8.9 in. Height, 1 in. Mirrors, Magnetic Pedestal Base
$845
4 Weeks
4 Weeks

Features

Rail Post Keeps Mirror Mounts Straight

A stainless steel rail-post is used to prevent inadvertent rotation of the mirror mounts during beam height adjustment. The rail post also includes a powerful magnetic pedestal base with 12 lb. of holding force for safe placement prior to clamp down with an included fork.

Captive 45-degree Mirror Holders

Captive 45-degree mirror holders will not fall out while being rotated.

Stainless Steel Suprema® Mounts Maximize Performance

Suprema mounts have superior adjustability and feel. Polished and lapped carbide pads enable smooth, repeatable motion. Adjustment screws have 127 TPI threads for increased sensitivity and smooth adjustment feel. Two-actuator configurations have tip and tilt adjustability over a range of ± 7°.