Compare Model Drawings, CAD & Specs Availability Price
GPIB to Serial Adapter, ESP302 Motion Controller
$1,495
Serial Communications Adapter, Serial Port to RS232, ESP302 Motion Controller
$129
In Stock
In Stock
Serial Cable Adapter, Serial Port to RS232, 1.2 m, ESP302 Motion Controller
$126
19 in. Rack Mount Brackets, ESP302 Motion Controller
$508
In Stock
In Stock

Features

Adapter for ESP302 Serial Port to GPIB Instrument

The ESP302-GPIB-ADPT adapter is an add-on to be used with ESP302 controller enabling communication from customer's GPIB controller/instrument to the ESP302 serial interface. An ESP302-CAB-1.2 cable (sold separately) is needed to connect the ESP302-GPIB-ADPT to the serial port of ESP302 controller.

Adapters for ESP302 Serial Port to RS232

Two options are available for converting the signals of the 15-pin D-SUB-HD connector of the ESP302 controller to a 9-pin D-SUB RS232 serial port connection. The ESP302-RS232 is an adapter which connects to the rear of an ESP302 controller. Additionally, the ESP302-CAB-1.2 is a 1.2-m cable adapter, which takes less space on the rear of the ESP302 controller than the ESP302-RS232 adapter does.

Rack Mounting Brackets

The ESP302 controllers can be mounted into standard 19-inch racks. The ESP302-R kit contains brackets and handles to enable front or rear rack mounting.