Compare Model Drawings, CAD & Specs Availability Price
Differential Micrometer Head, 4.3 mm Coarse, 0.3 mm Fine, 11 lb. Load
$413
Differential Micrometer Head, 5.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load
$413
Differential Micrometer Head, 16.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load
$515
Differential Micrometer Head, 25.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load
$539
Differential Micrometer Head, 4.1 mm Coarse, 0.1 mm Fine, 11 lb. Load
$577
Differential Micrometer Head, 25.1 mm Coarse, 0.1 mm Fine, 11 lb. Load
$758

Specifications

Features

Highly Sensitive Differential Micrometer

The DM series differential micrometers provide ultra-fine, sub-micron positioning capabilities and coarse, long travel adjustments in a single device. In essence, the DM series micrometers are standard micrometers with a 0.05 mm pitch high-resolution micrometer built around it. Coarse positioning, provided by the control knob at the end enables rapid translation with a sensitivity of 1 μm. Then, by using the fine adjustment knob closest to the positioner, the position can be further optimized with a sensitivity of 0.1 μm over a limited travel range.

Easy to Read Scale

The large diameter knob allows more spacing between the increments making it easier to take measurement readings.

Compatible Newport Stages & Mounts

DM Series Micrometers are compatible with the following manual stages and mounts: 

  • UMR Series 
  • SDS Series 
  • MVN Series 
  • SL Series 
  • SL-A Series