Compare Model Drawings, CAD & Specs Availability Price
Cylindrical Laser Mount, 1.38 in. (35 mm), BM micrometers
$1,381
Cylindrical Laser Mount, 1.73 in. (44 mm), BM micrometers
$1,481
Cylindrical Laser Mount, 1.97 in. (50 mm), BM micrometers
$1,688

Features

Compatible with X26 Optical Rail System

Two mounts are recommended for holding each cylindrical device to enable 0.16 in. (4 mm) of stable XY and tip/tilt adjustment. The beam height is 40 mm, directly compatible with the X26 rail system with no carrier required. Lateral sensitivity is on the order of the BM actuator sensitivity.

Firm Mounting of Cylindrical Lasers

The laser is held firmly against a reference block by a spring that wraps around the tube.