Compare Model Drawings, CAD & Specs Availability Price
Vacuum Isolation Valve, NW16 ISO-KF, Angle Ports, Viton, Manual Knob
$425
12 Weeks
12 Weeks
Vacuum Isolation Valve, NW16 ISO-KF, Angle Ports, Viton, Pneumatic
$425
In Stock
In Stock
Vacuum Isolation Valve, NW25 ISO-KF, Angle Ports, Viton, Manual Knob
$385
Vacuum Isolation Valve, Cv, NW25 ISO-KF, Angle Ports, Viton, 24 VDC solenoid
$552
In Stock
In Stock
Vacuum Isolation Valve, NW16 ISO-KF, Inline Ports, Viton, Manual Knob
$479
In Stock
In Stock
Vacuum Isolation Valve, NW16 ISO-KF, Inline Ports, Viton, Pneumatic
$479
In Stock
In Stock
Vacuum Isolation Valve, NW25 ISO-KF, Inline Ports, Viton, Pneumatic
$497
12 Weeks
12 Weeks

Specifications

  • Type
    Vacuum Isolation Valve
  • Orientation
    Seals against atmosphere at either port
  • Flange Type
    ISO-KF
  • Vacuum Range
    10-9 Torr to Atmosphere
  • Nose Seal Material
    Viton
  • Bonnet Seal Material
    Viton
  • Helium Leak Rate
    <1.0 X 10-9 std cc/sec
  • Limit Switch
    No
  • Operating Temperature Range
    -26° to 125°C
  • Typical Life
    1,000,000 cycles