Compare Model Drawings, CAD & Specs Availability Price
Beam Tube, 1 inch, Aegis Qube™ Series
$15.10
Beam Tube, 2 inch, Aegis Qube™ Series
$19.40
Beam Tube, 3 inch, Aegis Qube™ Series
$23
Beam Tube, 4.5 inch, Aegis Qube™ Series
$29
Beam Tube, 6 inch, Aegis Qube™ Series
$42
Beam Tube, 12 inch, Aegis Qube™ Series
$42
Beam Tube Connector, Aegis Qube™ Series, 3 in.
$42
Beam Tube Connector, Aegis Qube Series, Light Tight, 1.5 in.
$36
Beam Tube Adaptor, LT10 Lens Tube, Aegis Qube™ Series
$23
Post Mount, Beam Tube, Aegis Qube™ Series
$35

Features

Construct Enclosed Beam Routing System

Beam tubes and connectors are offered to construct an enclosed beam routing system around the Angies Qube Q-OC-1. They are also compatible with OpticsCage+ optical cage system via OC1-BT tube mount or Q-BT-LT-A beam tube adapter.