Compare Model Drawings, CAD & Specs Availability Price
Fixed Cube Mount, 1.0 in. (25.4 mm), A-LINE
$46

Features

A-Line™ Fixed Cube Mount

The LH-1PM fixed cube mount consists of a novel edge clamping feature to hold the optic firmly, but gently. The holder incorporates an 8-32 (M4) counterbored mounting hole for post mounting. All four sides of the holder also have special 6-mm alignment holes, which can be used with LH-GR Series Guide Rods for fast alignment of several A-LINE™ lens mounts.

A-Line Cube Mount Video

Watch this video to learn more about A-Line Cube Mount LH-1PM.