Compare Model Drawings, CAD & Specs Availability Price
High Speed Photodetector, 300-1100 nm Battery Biased Silicon Detector, 1.2 GHz
$520
High Speed Photodetector, 200-1100 nm UV-Silicon Detector, 118 MHz
$616
High Speed Photodetector, 800-1750 nm Battery Biased InGaAs Detector, 2 GHz
$560
FC Bulkhead High Speed Photodetector, 1000-1600 nm Battery Biased InGaAs Detector, 2 GHz
$600
High Speed Photodetector, 1000-1650 nm Battery Biased InGaAs Detector, 15 GHz
$1,500
High Speed Photodetector, Battery Biased InGaAs Detector, 22 GHz
$5,150
biased free space high speed photo detector model 818-bb-40
High Speed Photodetector, 300-1100 nm Biased Silicon Detector, 25 MHz
$430
High Speed Photodetector, 500-890 nm Battery Biased GaAs Detector, 12.5 GHz
$1,425
High Speed Photodetector, 830-2150 nm Battery Biased Extended InGaAs Detector, 10 GHz
$1,650

Specifications

Features

Silicon Free Space Optical Detectors

The 818-BB-21 and -40 consist of free-space, small and large area Silicon detectors, with rise times ranging from 300 ps to 1.5 ns. Each unit, other than the 818-BB-40, includes a built-in bias supply consisting of standard 3 V lithium cells and a 50 ohm BNC connector output. The 818-BB-40 comes with an external 24 VDC power supply. 

UV-Enhanced Silicon Free Space Detector

The 818-BB-27 consists of a silicon detector with an enhanced ultraviolet response, making it well suited for the fourth harmonic Nd:YAG, YLF or Glass Lasers and Excimer Lasers. Additionally, its large active area and fast response time make it an excellent general-purpose biased detector for the 200 to 1100 nm wavelength region. To attain its fast response, this detector comes with a 24 VDC external power supply.

InGaAs Free Space Detectors

The 818-BB-30, -31, and -35 consist of free-space, small and large area InGaAs detectors, with rise times ranging from 300 ps to 1.5 ns for covering the 1000-1600 nm wavelength range. Each unit includes a built-in bias supply consisting of standard 3 V lithium cells and a 50 ohm BNC connector output. The 818-BB-51 features an extended InGaAs photodetector with a wavelength range of 1475–2100 nm.

GaAs Free Space Detector

The 818-BB-45 high speed optical detector consists of free-space 40 µm diameter GaAs photodetector, with a 30 ps rise time and 12.5 GHz bandwidth. It includes a built-in bias supply consisting of single 3 V lithium cell and a 50 ohm BNC connector output. The batteries are easily replaceable and by disconnecting the detector from the oscilloscope input, when not in use, you can extend the lifetime of the batteries.

Optical Post Mounting

An 8-32 threaded hole at the bottom of 818-BB biased photoreceivers allows for optical post mounting.

Handle With ESD Care

These detectors are very susceptible to damage by electrostatic discharge (ESD). Please use ESD protective measures, like the FK-STRAP , when unpacking and handling these devices.

Rise Times as Fast as 25 ps

The 818-BB-35 and 818-BB-45 photodiode detector modules offer a low-cost solution for ultra-fast measurements offering a 12.5 GHz bandwidth. These detectors are suitable for applications where detector rise time of <25 ps (<30 ps for 818-BB-45) are required for Q-switched and Ultrafast Laser output analysis. These detectors also utilize 3 V lithium cells (supplied).