Compare Model Drawings, CAD & Specs Availability Price
Rotary Stage, Height-Adjustable, 1 in. Vertical Travel, 8-32 and 1/4-20
$588
Rotary Stage, Height-Adjustable, 25.4 mm Vertical Travel, M4 and M6
$588

Specifications

Features

Non-Rotating Vertical Travel

A scalloped adjustment ring provides non-rotating vertical travel over 1 in. (25.4 mm) of travel with 0.01 mm graduations. A recessed locking screw securely fixes the mount at the desired height to prevent inadvertent adjustments.

Versatile Mounting Options

The mounting platform offers a generous array of mounting holes for attaching other components. In addition, prisms and beamsplitter cubes up to 2 in. (50.8 mm) high can be easily and securely held by the removable clamps that thread into the top of the platform.

Knurled Rim for Coarse Adjustment

The lockable, rotating platform has a knurled rim for coarse adjustment with graduations every 2°.