Compare Model Drawings, CAD & Specs Availability Price
Safety Valve, Pump Failure, NW25 ISO-KF, Viton, 120 VAC 60 Hz
$564
Safety Valve, Pump Failure, NW25 ISO-KF, Viton, 220 VAC 50/60 Hz
$465
Safety Valve, Pump Failure, NW25 ISO-KF, Viton, 24 VDC
$564
Safety Valve, Pump Failure, NW40 ISO-KF, Viton, 120 VAC 60 Hz
$594
Safety Valve, Pump Failure, NW40 ISO-KF, Viton, 208 VAC 60 Hz
$594
Safety Valve, Pump Failure, NW40 ISO-KF, Viton, 220 VAC 50/60 Hz
$490
Safety Valve, Pump Failure, NW50 ISO-KF, Viton, 120 VAC 60 Hz
$619
Safety Valve, Pump Failure, NW50 ISO-KF, Viton, 208 VAC 60 Hz
$619
Safety Valve, Pump Failure, NW50 ISO-KF, Viton, 220 VAC 50/60 Hz
$510

Specifications

  • Type
    Pump Failure Safety Valve
  • Configuration
    Angle Ports
  • Flange Type
    ISO-KF
  • Body Material
    AL 6061-T6
  • Piston Material
    AL 2024
  • Seal Material
    Viton
  • Guide Pin Material
    Viton
  • Helium Leak Rate
    <1 x 10-9 std cc/sec
  • Venting Time
    10 s/l of vented volume
  • Closing Time
    30 ms
  • Closing Burst
    1 x 10-3 T-1
  • Operating Temperature Range
    Valve: 0 - 100°C
    Solenoid: 0 - 55°C