Retroreflectors

Our retroreflectors use the corner cube method to reflect a parallel return beam back from its source.  The most economic choice is a solid glass retroreflector, where the input and return beams travel through glass such as N-BK7, but its applications are more limited.  Hollow retroreflectors, in which the optical path is entirely in air, provide advantages such as a larger aperture (and hence, larger beam diameters), better preservation of polarization, and less dispersive effects. For ultrashort pulse applications, such as delay lines, a hollow retroreflector is ideal.

Showing 52 products in 4 families
Contact Us illustration

Have questions? Require assistance?

Click below to contact Newport Optical Filters and we'll get back with you shortly.

Contact Us