Compare Model Drawings, CAD & Specs Availability Price
Focusing Lens, 25.4 mm, N-BK7/A, Bi-Convex, 33 mm FL, Uncoated
$1,335
In Stock
In Stock
Focusing Lens, 38.1 mm, N-BK7/A, Bi-Convex, 50 mm EFL, Uncoated
$200
In Stock
In Stock
Focusing Lens, 38.1 mm, N-BK7/A, Bi-Convex, 75 mm EFL, Uncoated
$125
In Stock
In Stock
Bi-Convex Lens, N-BK7, 6.35 mm Diameter, 6.4 mm EFL, Uncoated
$43
In Stock
In Stock
Bi-Convex Lens, N-BK7, 6.35 mm Diameter, 12.7 mm EFL, Uncoated
$37
In Stock
In Stock
Bi-Convex Lens, N-BK7, 6.35 mm Diameter, 25.4 mm EFL, Uncoated
$37
In Stock
In Stock
Bi-Convex Lens, N-BK7, 12.7 mm Diameter, 12.7 mm EFL, Uncoated
$37
In Stock
In Stock
Bi-Convex Lens, N-BK7, 12.7 mm Diameter, 19.0 mm EFL, Uncoated
$37
In Stock
In Stock
Bi-Convex Lens, N-BK7, 12.7 mm Diameter, 25.4 mm EFL, Uncoated
$37
In Stock
In Stock
Bi-Convex Lens, N-BK7, 12.7 mm Diameter, 38.1 mm EFL, Uncoated
$37
In Stock
In Stock
Bi-Convex Lens, N-BK7, 12.7 mm Diameter, 50.2 mm EFL, Uncoated
$37
In Stock
In Stock
Bi-Convex Lens, N-BK7, 12.7 mm Diameter, 62.9 mm EFL, Uncoated
$37
In Stock
In Stock
Bi-Convex Lens, N-BK7, 12.7 mm Diameter, 75.6 mm EFL, Uncoated
$37
In Stock
In Stock
Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 19.0 mm EFL, Uncoated
$43
In Stock
In Stock
Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 25.4 mm EFL, Uncoated
$43
In Stock
In Stock
Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 38.1 mm EFL, Uncoated
$43
In Stock
In Stock
Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 50.2 mm EFL, Uncoated
$43
In Stock
In Stock
Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 62.9 mm EFL, Uncoated
$43
In Stock
In Stock
Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 75.6 mm EFL, Uncoated
$43
In Stock
In Stock
Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 88.3 mm EFL, Uncoated
$43
In Stock
In Stock
Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 100 mm EFL, Uncoated
$43
In Stock
In Stock
Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 125 mm EFL, Uncoated
$43
In Stock
In Stock
Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 150 mm EFL, Uncoated
$43
In Stock
In Stock
Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 175 mm EFL, Uncoated
$43
In Stock
In Stock
Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 200 mm EFL, Uncoated
$43
In Stock
In Stock
Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 250 mm EFL, Uncoated
$43
In Stock
In Stock
Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 500 mm EFL, Uncoated
$43
In Stock
In Stock
Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 1000 mm EFL, Uncoated
$43
In Stock
In Stock
Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 38.1 mm EFL, Uncoated
$72
In Stock
In Stock
Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 50.2 mm EFL, Uncoated
$72
In Stock
In Stock
Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 62.9 mm EFL, Uncoated
$72
In Stock
In Stock
Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 75.6 mm EFL, Uncoated
$72
In Stock
In Stock
Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 88.3 mm EFL, Uncoated
$72
In Stock
In Stock
Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 100 mm EFL, Uncoated
$72
In Stock
In Stock
Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 125 mm EFL, Uncoated
$72
In Stock
In Stock
Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 150 mm EFL, Uncoated
$72
In Stock
In Stock
Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 175 mm EFL, Uncoated
$72
In Stock
In Stock
Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 200 mm EFL, Uncoated
$72
In Stock
In Stock
Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 250 mm EFL, Uncoated
$72
In Stock
In Stock
Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 300 mm EFL, Uncoated
$72
In Stock
In Stock
Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 400 mm EFL, Uncoated
$72
In Stock
In Stock
Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 500 mm EFL, Uncoated
$72
In Stock
In Stock
Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 1000 mm EFL, Uncoated
$72

Specifications

  • Lens Shape
    Bi-Convex (Double Convex)
  • Lens Material
    N-BK7
  • Antireflection Coating
    Uncoated
  • Surface Accuracy, Irregularity
    λ/4
  • Surface Accuracy, Power
    1.5 λ
  • Centration
    ≤3 arc min
  • Chamfers
    0–0.8 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Focal Length Tolerance
    ±1 %
  • Diameter Tolerance
    +0/-0.1 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning

Features

N-BK7 Substrates for VIS and NIR Applications

N-BK7 is an excellent lens material for most visible and near infrared applications. It is the most common borosilicate crown optical glass, and it provides great performance at a good value. Its high homogeneity, low bubble and inclusion content, and straightforward manufacturability make it a good choice for transmissive optics. N-BK7 is also relatively hard and shows good scratch resistance. The transmission range for BK 7 is 380 to 2100 nm. It is not recommended for temperature sensitive applications, such as precision mirrors. For more information, refer to our optical materials technical note.

Standardized Bi-Convex Focal Lengths

Standard effective focal lengths on our double-convex lenses provide a systematic approach allowing for lenses of different sizes and materials to be interchanged without requiring other changes to your optical system.

Bi-Convex Lens Shape for Focusing

Bi-Convex lenses are the best choice when the object and image are at equal or near equal distance from the lens. When the object and image distance are equal (1:1 magnification), not only is spherical aberration minimized, but also coma, distortion, and chromatic aberration are identically canceled due to the symmetry. Bi-convex lenses function similarly to plano-convex lenses in that they have a positive focal length, and focus parallel rays of light to a point. Both surface are spherical and have the same radius of curvature, thereby minimizing spherical aberration. As a guideline, bi-convex lenses perform within minimum aberration at conjugate ratios between 5:1 and 1:5. Outside this magnification range, plano-convex lenses are usually more suitable.

We offer a full range of optical lens mounts to meet various experimental requirements. Below lists the recommended mounts for spherical lenses of standard sizes. Please see our Lens Mount Guide for additional information.

Note: besides the diameter, please check the Edge Thickness (Te) specification of the lens and the lens mount to ensure compatibility before purchasing. 

Lens Diameter LH-A-GRP
A-Line™ Lens Mounts
LT_Series_group_update
LT Series Lens Tubes
OM-multi_axis_lens_pos-S
LP Series Lens Positioners
optics-cage-plus-S
Optics Cage Plus Series
76.2 mm (M-) LH-3A N/A N/A N/A
50.8 mm (M-) LH-2A
LH-2N
LT20-05
LT20-10
LT20-20
LT20-30
LP-2A
LP-2A-XY
LP-2A-XYZ
N/A
38.1 mm (M-) LH-1.5A LT20 lens tube with
LH-2R1.5 adapter
LP-2 lens positioner with
LPLH-1.5T adapter
N/A
25.4 mm (M-) LH-1A
LH-1N
LH-1XY
LH-1TZ-A
LH-1TZ
LT10-05
LT10-10
LT10-20
LT10-30
LP-1A
LP-1A-XY
LP-1A-XYZ
OC1-LH1-S
OC1-LH1
OC1-LH1-TZ
OC1-LH1-XY
OC1-LH1-XYA
OC1-LH1-XYC
OC1-LH1-XYZ
12.7 mm (M-) LH-0.5A
LH-05N
LT05-05
LT05-10
LP-05A
LP-05A-XY
LP-05A-XYZ
N/A
6.35 mm LH-05DB with
LH-50R25 adapter
LT05 lens tube with
LH-50R25 adapter
LP-05 lens positioner with
LPLH-25T adapter
N/A

For non-standard sizes not listed above, check out our variable size lens mounts.