Compare Model Drawings, CAD & Specs Availability Price
Tilt Platform, Two-Axis, 25 x 25 mm Platform, 2-56 & 8-32
$351
In Stock
In Stock
Tilt Platform, Two-Axis, 40 x 40 mm Platform, 2-56 & 8-32
$540
In Stock
In Stock
Tilt Platform, Two-Axis, 65 x 65 mm Platform, 8-32 & 1/4-20
$753
4 Weeks
4 Weeks
Tilt Platform, Two-Axis, 25 x 25 mm Platform, M2 & M4
$351
4 Weeks
4 Weeks
Tilt Platform, Two-Axis, 40 x 40 mm Platform, M2 & M4
$540
In Stock
In Stock
Tilt Platform, Two-Axis, 65 x 65 mm Platform, M4 & M6
$753
5 Weeks
5 Weeks

Specifications

Features

Pitch and Yaw Adjustments

The compact 906x-PY platforms provide ±2° of Pitch and Yaw adjustments with two actuators and locking capabilities all located on the same side of the platform. 

Compatible with Gothic Arch Ball Bearing Steel Linear Stages

Newport’s Industrial Pitch and Yaw Stages can be mounted on top of 906x series Gothic Arch Ball Bearing Steel Linear Stages. Shown here is a 9062-PY Pitch and Yaw stage mounted on a 9062-XY linear stage for complete pitch, yaw, X, and Y adjustment.