Compare Model Drawings, CAD & Specs Diameter Effective Focal Length (EFL) Wavelength Range F/# Edge Thickness (Te) Availability Price
$153
In Stock
12.7 mm 50 mm 250-600 nm 3.9 3.18 mm
In Stock
$143
In Stock
12.7 mm 50 mm 450-700 nm 3.9 3.18 mm
In Stock
$180
In Stock
12.7 mm 50 mm 480-20000 nm 3.9 3.18 mm
In Stock
$153
12.7 mm 100 mm 250-600 nm 7.9 3.18 mm
$142
In Stock
12.7 mm 100 mm 450-700 nm 7.9 3.18 mm
In Stock
$180
12.7 mm 100 mm 480-20000 nm 7.9 3.18 mm
$175
In Stock
12.7 mm 12.5 mm 250-600 nm 1 3.18 mm
In Stock
$164
12.7 mm 12.5 mm 450-700 nm 1 3.18 mm
$230
In Stock
12.7 mm 12.5 mm 480-20000 nm 1 3.18 mm
In Stock
$160
In Stock
12.7 mm 250 mm 250-600 nm 19.7 3.18 mm
In Stock
$153
In Stock
12.7 mm 250 mm 450-700 nm 19.7 3.18 mm
In Stock
$186
In Stock
12.7 mm 250 mm 480-20000 nm 19.7 3.18 mm
In Stock
$160
In Stock
12.7 mm 25 mm 250-600 nm 2 3.18 mm
In Stock
$153
In Stock
12.7 mm 25 mm 450-700 nm 2 3.18 mm
In Stock
$186
In Stock
12.7 mm 25 mm 480-20000 nm 2 3.18 mm
In Stock
$164
25.4 mm 500 mm 250-600 nm 19.7 6.35 mm
$153
In Stock
25.4 mm 500 mm 450-700 nm 19.7 6.35 mm
In Stock
$186
In Stock
25.4 mm 500 mm 480-20000 nm 19.7 6.35 mm
In Stock
$164
In Stock
25.4 mm 50 mm 250-600 nm 2 6.35 mm
In Stock
$153
In Stock
25.4 mm 50 mm 450-700 nm 2 6.35 mm
In Stock
$186
In Stock
25.4 mm 50 mm 480-20000 nm 2 6.35 mm
In Stock
$164
In Stock
25.4 mm 100 mm 250-600 nm 3.9 6.35 mm
In Stock
$153
In Stock
25.4 mm 100 mm 450-700 nm 3.9 6.35 mm
In Stock
$186
In Stock
25.4 mm 100 mm 480-20000 nm 3.9 6.35 mm
In Stock
$164
In Stock
25.4 mm 250 mm 250-600 nm 9.8 6.35 mm
In Stock
$153
In Stock
25.4 mm 250 mm 450-700 nm 9.8 6.35 mm
In Stock
$186
In Stock
25.4 mm 250 mm 480-20000 nm 9.8 6.35 mm
In Stock
$207
In Stock
25.4 mm 25 mm 250-600 nm 1 6.35 mm
In Stock
$196
In Stock
25.4 mm 25 mm 450-700 nm 1 6.35 mm
In Stock
$251
In Stock
25.4 mm 25 mm 480-20000 nm 1 6.35 mm
In Stock
$214
In Stock
50.8 mm 500 mm 250-600 nm 9.8 9.65 mm
In Stock
$206
In Stock
50.8 mm 500 mm 450-700 nm 9.8 9.65 mm
In Stock
$282
In Stock
50.8 mm 500 mm 480-20000 nm 9.8 9.65 mm
In Stock
$236
In Stock
50.8 mm 50 mm 250-600 nm 1 9.65 mm
In Stock
$227
In Stock
50.8 mm 50 mm 450-700 nm 1 9.65 mm
In Stock
$311
In Stock
50.8 mm 50 mm 480-20000 nm 1 9.65 mm
In Stock
$214
In Stock
50.8 mm 1000 mm 250-600 nm 19.7 9.53 mm
In Stock
$205
In Stock
50.8 mm 1000 mm 450-700 nm 19.7 9.65 mm
In Stock
$282
50.8 mm 1000 mm 480-20000 nm 19.7 9.65 mm
$214
In Stock
50.8 mm 100 mm 250-600 nm 2 9.65 mm
In Stock
$206
In Stock
50.8 mm 100 mm 450-700 nm 2 9.65 mm
In Stock
$282
In Stock
50.8 mm 100 mm 480-20000 nm 2 9.65 mm
In Stock
$214
In Stock
50.8 mm 250 mm 250-600 nm 4.9 9.65 mm
In Stock
$206
In Stock
50.8 mm 250 mm 450-700 nm 4.9 9.65 mm
In Stock
$282
In Stock
50.8 mm 250 mm 480-20000 nm 4.9 9.65 mm
In Stock

For flat broadband metallic mirrors, click here

Specifications

  • Mirror Shape
    Concave
  • Material
    Borofloat® 33
  • Angle of Incidence
    0-15°
  • Surface Accuracy, Power
    1.5λ @ 632.8 nm
  • Surface Accuracy, Irregularity
    λ/4 @ 632.8 nm
  • Surface Quality
    40-20 scratch-dig
  • Back Surface
    Ground
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Clear Aperture
    ≥central 80% of diameter
  • Wedge
    ≤0.025 mm edge thickness variation
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning

Features

Borofloat® 33 Substrates

Borofloat 33 is a high quality borosilicate glass that offers low thermal expansion and high thermal shock resistance. Its material properties and moderate cost make Borofloat 33 an ideal substrate for general purpose applications. For more information, please see our Optical Materials technical note.

Enhanced Aluminum UV Coating

Our AL.2 UV enhanced aluminum coating is a durable, broadband UV reflector with average reflectivity greater than 90% from 250 – 600 nm. The aluminum film is overcoated with UV transparent magnesium fluoride to prevent oxidation of the metal.

Enhanced Aluminum VIS-NIR Coating

Our ER.1 enhanced aluminum coating may be used wherever a broadband visible and near infrared reflector is needed. A multilayer dielectric stack deposited over the aluminum film boosts reflectance and improves the durability of the coating. Average reflectivity is greater than 93% from 450-700 nm.

Protected Silver VIS-IR Coating

Our ER.2 protected silver coating is composed of a low emissivity silver film fully encapsulated by a multilayer dielectric stack to prevent oxidation. This coating has excellent broadband reflectivity in the IR, while maintaining very good performance in the visible and near IR. Average reflectivity is greater than 96% from 480 – 1100 nm and greater than 98.5% from 1.1 – 20 µm. This silver mirror is a favorite for Ultrafast scientists who want an inexpensive option.