Compare Model Drawings, CAD & Specs Wavelength Range Angle of Incidence Diameter Back Surface Availability Price
$185
In Stock
1064 nm 45° 25.4 mm Commercial Polish
In Stock
$174
In Stock
532 nm 45° 25.4 mm Commercial Polish
In Stock
$377
In Stock
532 & 1064 nm 25.4 mm Polished
In Stock
$324
In Stock
532 & 1064 nm 45° 25.4 mm Polished
In Stock
$271
In Stock
1064 nm 25.4 mm Polished
In Stock
$223
In Stock
1064 nm 45° 25.4 mm Polished
In Stock
$223
3 Weeks
1064 nm 45° 25.4 mm Ground
3 Weeks
$275
In Stock
532 nm 25.4 mm Polished
In Stock
$218
In Stock
532 nm 45° 25.4 mm Polished
In Stock
$218
In Stock
532 nm 45° 25.4 mm Ground
In Stock
$302
3 Weeks
354.7 nm 25.4 mm Polished
3 Weeks
$250
In Stock
354.7 nm 45° 25.4 mm Polished
In Stock
$250
354.7 nm 45° 25.4 mm Ground
$270
In Stock
266 nm 45° 25.4 mm Polished
In Stock
$270
4 Weeks
266 nm 45° 25.4 mm Ground
4 Weeks
$390
In Stock
1064 nm 50.8 mm Polished
In Stock
$390
In Stock
1064 nm 45° 50.8 mm Polished
In Stock
$377
In Stock
1064 nm 45° 50.8 mm Ground
In Stock
$390
3 Weeks
532 nm 45° 50.8 mm Polished
3 Weeks
$377
In Stock
532 nm 45° 50.8 mm Ground
In Stock
$450
In Stock
354.7 nm 45° 50.8 mm Polished
In Stock
$435
In Stock
354.7 nm 45° 50.8 mm Ground
In Stock
$450
In Stock
266 nm 45° 50.8 mm Polished
In Stock
$435
In Stock
266 nm 45° 50.8 mm Ground
In Stock

For elliptical Nd:YAG laser mirrors, click here

Specifications

  • Wavelength Range
    266 nm, 354.7 nm, 532 nm, 1064 nm
  • Material
    UV Grade Fused Silica
  • Surface Quality
    10-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm

Features

Polished or Ground Back Surface

Our standard high energy ND:YAG laser mirrors have a polished back surface to allow light to partially transmit through the back surface for monitoring the light intensity. Our ground back surface mirrors (-G versions) prevent high energy laser light from escaping the back of the mirror for improved safety,

High Damage Threshold

Meticulous production procedures guarantee these mirrors will withstand 45 J/cmfluences at 1064 nm for the 10QM20HM.10 and 10QM20HM.15 mirrors. Their coatings are highly durable and will withstand repeated cleaning. Our HE.1 and HE.2 coatings can withstand as high as 40 J/cm2 at 1064 nm and 10 J/cm2 at 532 nm energy fluences respectively.

Easy Product Selection

Select the proper mirror based on your current application. If the requirement is that a single optic be used for 0 to 45 degrees angle of incidence, then please choose 5104, 5105 or 5124. The coating on these mirrors allows for usage across the full 0 to 45° angle of incidence. However, choosing these mirrors sacrifices the higher damage threshold and scratch dig. If your fluence is higher, then you may want to consider the 10Q20HE.1 or 10Q20HE.2. An all dielectric coating for a single wavelength and single AOI is applied onto a fused silica substrate. This allows for higher damage threshold and better surface quality. But if you require the highest damage threshold, then please pick 10QM20HM.15 which boasts a damage threshold of up to 45 J/cm2. The 10QM20HM.xx parts are available for either 0 or 45° angle of incidence and at one or two inches in diameter. A last choice is if your application requires the mirror to reflect at two wavelengths. The selection here is the 10QM20HDM.10 or HDM.15 mirrors, which are optimized for both 532 and 1064 nm at a one inch diameter size.

Coatings for Nd:YAG Fundamental & Harmonic Wavelengths

We offer Nd:YAG mirrors for the fundamental 1064 nm, frequency-doubled 532 nm, frequency-tripled 354.7 nm, and frequency-quadrupled 266 nm laser lines at either 0° or 45° incidence angle. A dual-wavelength mirror for 1064 and 532 nm is also available. Reflectivity is greater than 99.7% for s-polarization and greater than 99% for p-polarization.

UV Fused Silica Substrates

Fused Silica is synthetic amorphous silicon dioxide of extremely high purity. This non-crystalline, colorless silica glass combines a low content of inclusions with high refractive index homogeneity, a very low thermal expansion coefficient, and excellent transmittance in the wavelength regime from UV to NIR. As a result, these mirrors will perform better with temperature fluctuations and is ideal for high-energy laser applications due to its high energy damage threshold. For more information, please see our Optical Materials technical note.