Literature
Oriel Legacy OPS-A Series Power Supply Datasheet
The OPS-A® model power supplies by Oriel Instruments® are designed to meet the precise requirements for proper operation of Oriel's DC Arc Lamps.
Literature
Oriel OPS-Q Series Power Supply Datasheet
The OPS-Q® model power supplies by Oriel Instruments® are designed to meet the precise requirements for proper operation of Oriel's Quartz Tungsten Halogen (QTH). These power supplies ...
Literature
Oriel 75160NF Chopper Datasheet
The Oriel Model 75160NF Optical Chopper System introduces a periodic interruption of the light path in an optical experiment, resulting in an amplitude modulation. This is useful for ...
Literature
Oriel Legacy MS260i Imaging Spectrograph Datasheet
The Oriel ® MS260i™ is a high performance, economical and user-friendly imaging spectrograph – an ideal instrument for research and OEM applications.
Literature
Oriel Legacy TracQ Basic v6.6 Acquisition Software Datasheet
Oriel’s TracQ Basic software is an instrument control package that includes data acquisition and processing. TracQ Basic allows users to acquire spectroscopic measurement data quickly ...
Literature
Oriel VeraSol-2 LED Solar Simulator Datasheet
Newport’s Oriel® brand is proud to introduce the first in a series of innovative solar simulator designs utilizing LED light sources. The system is made up of the LSS-7120 Controller ...
Literature
Oriel PVIV Test Solution Datasheet
The Oriel® I-V Test Station takes a modular approach to your I-V measurements. Today’s photovoltaic devices incorporate a wide range of effi ciencies, so your application may require ...
Literature
Oriel Legacy QEPVSI-b Quantum Efficiency Solution Datasheet
Oriel’s ® QEPVSI-b is a preconfigured, yet flexible solution for measuring Quantum Efficiency (QE), also known as Incident Photon to Charge Carrier Efficiency (IPCE). Industry leading ...
Literature
Oriel 91150V Reference Solar Cell Datasheet
The Oriel® Reference Cell, which is an integral part of solar simulator calibration and solar cell I-V characterization, consists of a readout device and a 2 x 2 cm calibrated solar ...
Literature
Oriel QuantX-300 Quantum Efficiency System Datasheet
The QUANTX-300 empowers researchers to measure internal Quantum Effi ciency (IQE) and quantify External Quantum Effi ciency (EQE), also known as Incident Photon to Charge Carrier Effi ...
Literature
Quantx-300-vs-IQE-200B-Graph
The QUANTX-300 empowers researchers to measure internal Quantum Effi ciency (IQE) and quantify External Quantum Effi ciency (EQE), also known as Incident Photon to Charge Carrier Effi ...
Literature
Oriel Photovoltaic Calibration Lab Datasheet
We are proud to house and manage one of the few commercial photovoltaic and calibration test laboratories in the world. The Photovoltaic Calibration and Test Laboratory uses state of ...
Literature
Oriel Sol3A Solar Simulator Datasheet
All Oriel Sol3A simulators are certified to IEC 60904-9 Edition 2 (2007), JIS C 8912, and ASTM E 927-05 standards for Spectral Match, Non-Uniformity of Irradiance, and Temporal Instability ...
Literature
Oriel IQE-200B Quantum Efficiency System Datasheet
The IQE 200B empowers researchers to measure Internal Quantum Efficiency (IQE) and quantify External Quantum Efficiency (EQE), also known as Incident Photon to Charge Carrier Efficiency ...
Literature
Oriel Legacy LIK-LMP Light Intensity Control Datasheet
The LIK-LMP is a light intensity controller kit designed for use with OPS Series Power Supplies. The kit maintains a constant light output from DC arc and Quartz Tungsten Halogen (QTH) ...
Literature
Oriel Legacy Cornerstone 130 Monochromator Datasheet
The Oriel® Cornerstone™ 130 is a high performance, economical and user-friendly monochromator – an ideal instrument for research and OEM applications.
Literature
Oriel Legacy Cornerstone 260 Monochromator Datasheet
The Oriel® Cornerstone™ 260 is a high performance, economical and user-friendly monochromator – an ideal instrument for research and OEM applications. Oriel has made it easy to choose ...
Literature
Oriel Sol2A Solar Simulator Datasheet
Newport Corporation’s Oriel® Sol2A™ Class ABA systems take solar simulation to the next level. Certified to IEC 60904-9 2007 Edition, JIS C 8912, and ASTM E 927-05 standards, these ...
Literature
Oriel Sol1A Solar Simulator Datasheet
Newport Corporation’s Oriel® Sol1A™ Class ABB systems take solar simulation to the next level. Certified to IEC 60904-9 2007 Edition, JIS C 8912, and ASTM E 927-05 standards, these ...
Literature
Oriel Legacy Tunable Light Source- Xe Lamp Datasheet
The Tunable Light Source (TLS) family of products from Oriel® Instruments is tailor-made for users who want the flexibility of a modular design and the simplicity of an integrated system. ...
Page 1 of 2