Show Filters:
Showing 16 of 16 total products
Compatibility:
Compare Description Drawings, CAD & Specs Lamp WattageLamp TypeEffective Arc SizeApproximate BrightnessApproximate Flux Avail. Price
Xenon Arc Lamps6251NS75 WXe0.4 x 0.8 mm400 cd mm-21000 lm
6 Weeks
$400
Xenon Arc Lamps626375 WXe, Ozone Free0.4 x 0.8 mm400 cd mm-21000 lm
In Stock
$415
Xenon Arc Lamps6257100 WXe, Ozone Free0.4 x 0.8 mm320 cd mm-21800 lm
In Stock
$600
Xenon Arc Lamps6252100 WXe, Ozone Free0.4 x 0.8 mm
$1,045
Xenon Arc Lamps6254150 WXe, UV-Enhanced0.5 x 2.2 mm150 cd mm-23000 lm
In Stock
$785
Xenon Arc Lamps6255150 WXe, Ozone Free0.5 x 2.2 mm150 cd mm-23000 lm
In Stock
$625
Xenon Arc Lamps6256150 WXe, Ozone Free0.5 x 1.5 mm160 cd mm-22200 lm
In Stock
$455
Xenon Arc Lamps6259300 WXe0.7 x 2.4 mm290 cd mm-27000 lm
In Stock
$1,040
Xenon Arc Lamps6258300 WXe, Ozone Free0.7 x 2.4 mm290 cd mm-27000 lm
In Stock
$785
Xenon Arc Lamps6280NS450 WXe, Ozone Free0.9 x 3.0 mm350 cd mm-213000 lm
In Stock
$1,310
Xenon Arc Lamps62691000 WXe, UV-Enhanced1.0 x 3.0 mm400 cd mm-230000 lm
In Stock
$1,045
Xenon Arc Lamps62711000 WXe, Ozone Free1.0 x 3.0 mm400 cd mm-230000 lm
In Stock
$1,250
Xenon Arc Lamps62721000 WXe, Ozone Free1.0 x 3.0 mm400 cd mm-230000 lm
In Stock
$1,200
Xenon Arc Lamps62741000 WXe, Ozone Free1.0 x 3.0 mm400 cd mm-233000 lm
In Stock
$1,450
Xenon Arc Lamps627111600 WXe, Ozone Free1.5 x 3.0 mm600 cd mm-248000 lm
In Stock
$1,665
Xenon Arc Lamps627261600 WXe, Ozone Free1.5 x 3.3 mm700 cd mm-248000 lm
In Stock
$2,080

Compatibility

We offer complete light source systems as well as components for you to easily build your own systems.

When used with a Q Series lamp housing, the system will need the following components:

  • Lamp
  • Lamp Socket Adapter
  • Lamp Housing
  • Condensing Lens Assembly
  • Rear Reflector
  • Interface Kit
  • Power Supply and appropriate cables
Lamp Housing Lamp Model Lamp Socket Adapter Condensing Lens Assembly Options Rear Reflector Interface Kit Power Supply Cable Complete System



Low Power Q Series Xe

When used with a Research Series lamp housing, the system will need the following components:

  • Lamp
  • Lamp Socket Adapter
  • Lamp Housing (includes rear reflector and condensing lens assembly)
  • Power Supply and appropriate cables
Lamp Housing Options Lamp Model Lamp Socket Adapter Power Supply Cable Complete System 

50-500 W




 Low Power Xe
-
Medium Power Xe

450-1000 W


* High Power Xe
*70052 cable set is included in 69921 and 69923 housing.

Features

Ozone Free Xenon Lamps

UV wavelength emissions below ~260 nm create toxic ozone. Ideally, an arc lamp is operated outdoors or in a room with adequate ventilation to protect the user from ozone created. If this is not possible, an Ozone Eater should be used. However, if the application does not require wavelength emission below ~260 nm from the arc lamp, using an ozone free lamp is a convenient option.  An ozone free lamp is coated to remove the unwanted UV Wavelengths

UV-Enhanced Xenon Lamps

When additional UV output from the xenon lamp is required, UV-enhanced lamps are available. These lamps provide the same visible to NIR performance of an standard Xe arc lamp while providing high intensity UV output as well.

High Stability Xenon Lamps

High stability Xe arc lamps are made of a higher quality cathode than typically used for xenon arc lamp construction. As a result, no arc wander occurs, allowing the lamp to maintain a consistent output intensity throughout its lifetime.

Xenon Lamp Shelf Life

We recommend purchasing replacement xenon lamps only as needed. Xe arc lamps do have an unspecified shelf life, which over time can cause the end cap seals to leak and degrade lamp performance. Newport strives to keep Xe bulbs in stock to reduce lead times when ordering a replacement.

75 W Xenon (Xe) Lamp Spectral Irradiance

6247, 6251NS, and 6263 Spectral Irradiance

100 W and 300 W Ozone Free Xenon Lamps

6257 and 6258 Spectral Irradiance

150 W Xenon (Xe) Lamps

6254, 6255 and 6256 Spectral Irradiance

450 to 500 W Xenon (Xe) Lamps

6278 and 6279NS Spectral Irradiance

1000 W Xenon (Xe) Lamps

6269 and 6271 Spectral Irradiance.

1600 W Ozone Free Xe Lamp

62711 Spectral Irradiance.

Arc Lamp Safety

Arc lamps may emit dangerous levels of UV radiation depending on their source type. Ensure that only authorized personnel are in the vicinity of the source, and wearing the necessary safety equipment such as UV protective eyewear, clothing, and gloves. Lighted UV warning signs, posted outside laboratory doors where UV sources are operating, can prevent accidental exposure. Newport also recommends using an electronic shutter to block the beam when the source is not in use but remains turned on. Alternatively, the beam can be safely contained by using beam tubes or fiber optic cables to deliver the light to a sample. It is recommended to vent the ozone that is produced by some lamp models to the outside or use the

Accessories

UV Safety Equipment

Compare Description Drawings, CAD & Specs Avail. Price
49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3
In Stock
$75
49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3
In Stock
$75
49126Safety Goggles, UV Light Sources, Flexible Frame
In Stock
$80
66087Ozone Eater™, 110/220 VAC, 50/60 Hz
In Stock
$2,090