Tiny Picomotor™ piezo linear actuators are a smaller-sized version of our standard Picomotor actuators. They offer the same exceptional precision, small step sizes, and set-and-forget stability as the standard Picomotor actuators but in an ultra compact package.
- Ultra-compact design
- Set-and-forget long-term stability
- <30 nm minimum incremental motion
- Simple integration
- Substantial force
- Easy-to-use, flexible controller/drivers See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8353Piezo Actuator, Tiny Picomotor, 12.7 mm Travel, 0.25 in. Shank | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8354Piezo Actuator, Tiny Picomotor, 12.7 mm Travel, 1/4-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Travel Range12.7 mm
- Minimum Incremental Motion<30 nm
- Maximum Speed1.0 mm/min
- Axial Load Capacity13 N
- Frequency1.75 kHz
- Drive Torque0.014 Nm
- Rated Life>1.5x108 steps
- Operating Temperature10-40° C
Features
Patented Picomotor Technology
<30 nm Positioning Resolution
Our Picomotor actuators have a step size of less than 30 nm per step, allowing for very small, controlled movements. Note that the step size for open-loop picomotors varies from step to step and between forward and backward directions, and is directly related to payload – hence, position feedback should be provided by an external signal when operating an open-loop picomotor. For applications requiring absolute position calibration and high repeatability, consider a Closed-Loop Picomotor actuator.
Easy-to-use Flexible Motion Controllers and Drivers
Set-and-forget stability with virtually no backlash
Simple Integration
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-12-KITPicomotor Controller Kit, Twelve-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8703Picomotor Driver Module, Single-Axis, TTL/Analog | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8712Picomotor Driver, Single-Axis, PCB-Mountable | 2 Weeks | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |