Skip to Main Content
Skip to Footer
Products
Optics
Fiber Optics
Optical Fibers
Single Mode Optical Fibers
Standard Singlemode Patch Cables
Standard Singlemode Patch Cables
Model:
standard-singlemode-patch-cables
Request a Quote
Compare
Add to List
Product Series Overview
Specifications
Technical Specs
Index Profile
Step
(F-SM-300: Depressed-clad)
Fiber Type
Singlemode
Fiber Jacket
Yes
Mode Field Diameter, Nominal
See product page
Cladding Diameter
125 ±1 µm
(F-SBC-C: ±2 µm)
Coating Diameter
245 µm
See product page for tolerance
Cable Diameter
2.5 mm
(F-SMF-28: 3.0 mm)
Cut-off Wavelength
See product page
Buffer Coating Material
Dual Acrylate
Proof Test
100 kpsi
Index Profile
Step
(F-SM-300: Depressed-clad)
Fiber Type
Singlemode
Fiber Jacket
Yes
Mode Field Diameter, Nominal
See product page
Cladding Diameter
125 ±1 µm
(F-SBC-C: ±2 µm)
Coating Diameter
245 µm
See product page for tolerance
Cable Diameter
2.5 mm
(F-SMF-28: 3.0 mm)
Cut-off Wavelength
See product page
Buffer Coating Material
Dual Acrylate
Proof Test
100 kpsi
Resources & Downloads
Tutorials
Fiber Optic Basics
Technical Notes
Fiber Optics: Fiber Preparation and Fiber Connectors - Technical Note
(262.3 kB, PDF)
Literature
SM-SC Datasheet
(237.5 kB, PDF)
Related Products
Custom Fiber-optic Patch Cords
Compare
Description
Compatibility
Drawings, CAD & Specs
Avail.
Price
F-PATCH-CUSTOM
Optical Fiber Patch Cable, Custom Configurator
UNIVERSAL
5 Weeks
Quote