Specifications
Type
SmartTable OTS-ST Optical Table System
Optical Table Supports
Pneumatic Isolators
Broadband Damping
Constrained layer core, damped working surface and composite edge finish
Tuned Damping
No
Active Damping
Two IQ Active Dampers
Working Surface Height
36.7 ±0.5 in. (8 in. Thick Tables)
40.7 ±0.5 in. (12 in. Thick Tables)
Working Surface
4.8 mm thick ferromagnetic 430 stainless steel
Surface Flatness
±0.004 in. (0.1 mm) over 2 ft. (600 mm) square
Mounting Hole Type
1/4-20
M6 (M- Versions)
Mounting Hole Pattern
1.0 in. grid
25 mm grid (M- Versions)
Mounting Hole Borders
0.5 in.
12.5 mm (M- Versions)
Alphanumeric Grid Labels
Yes
Hole Sealing Type
Easy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
Bottom Skin Material
4.8 mm thick carbon steel
Type
SmartTable OTS-ST Optical Table System
Optical Table Supports
Pneumatic Isolators
Broadband Damping
Constrained layer core, damped working surface and composite edge finish
Tuned Damping
No
Active Damping
Two IQ Active Dampers
Working Surface Height
36.7 ±0.5 in. (8 in. Thick Tables)
40.7 ±0.5 in. (12 in. Thick Tables)
Working Surface
4.8 mm thick ferromagnetic 430 stainless steel
Surface Flatness
±0.004 in. (0.1 mm) over 2 ft. (600 mm) square
Mounting Hole Type
1/4-20
M6 (M- Versions)
Mounting Hole Pattern
1.0 in. grid
25 mm grid (M- Versions)
Mounting Hole Borders
0.5 in.
12.5 mm (M- Versions)
Alphanumeric Grid Labels
Yes
Hole Sealing Type
Easy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
Bottom Skin Material
4.8 mm thick carbon steel