Specifications
Type
Laser Clean Honeycomb Optical Breadboard
Modal Damping
No
Broadband Damping
Constrained layer core, damped working surface, and composite edge finish
Working Surface
3/16 in. (4.8 mm) thick 430 ferromagnetic stainless steel
Surface Flatness
±0.004 in. (0.1 mm) over any 2 ft. (600 mm) square
Bottom Skin Material
3.4 mm thick carbon steel
Microlocks
No
Mounting Holes
1/4-20
M6 (M- Versions)
Mounting Hole Type
Cut (not rolled) threads with countersink
Mounting Hole Pattern
1.0 in. grid
25 mm grid (M- Versions)
Mounting Hole Borders
0.5 in.
12.5 mm (M- Versions)
Hole Sealing Type
Easy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
Core Design
Trussed hexagonal honeycomb, vertically bonded closed cell construction, 0.010 in. (0.25 mm) steel sheet materials, 0.030 in. (0.76 mm) triple core interface
Type
Laser Clean Honeycomb Optical Breadboard
Modal Damping
No
Broadband Damping
Constrained layer core, damped working surface, and composite edge finish
Working Surface
3/16 in. (4.8 mm) thick 430 ferromagnetic stainless steel
Surface Flatness
±0.004 in. (0.1 mm) over any 2 ft. (600 mm) square
Bottom Skin Material
3.4 mm thick carbon steel
Microlocks
No
Mounting Holes
1/4-20
M6 (M- Versions)
Mounting Hole Type
Cut (not rolled) threads with countersink
Mounting Hole Pattern
1.0 in. grid
25 mm grid (M- Versions)
Mounting Hole Borders
0.5 in.
12.5 mm (M- Versions)
Hole Sealing Type
Easy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
Core Design
Trussed hexagonal honeycomb, vertically bonded closed cell construction, 0.010 in. (0.25 mm) steel sheet materials, 0.030 in. (0.76 mm) triple core interface